Print Back
GGB DU thust washers - inch
GGB-DU-thust-washers---inch-dimensions
Unit of Measure
1 

Part Number

Do

dD

Di

dP

ST

CAD

DU06 N/A 0.875 in N/A 0.072 in N/A 0.5 in N/A 0.687 in N/A 0.063 in N/A
DU07 N/A 1 in N/A 0.072 in N/A 0.562 in N/A 0.781 in N/A 0.063 in N/A
DU08 N/A 1.125 in N/A 0.104 in N/A 0.625 in N/A 0.875 in N/A 0.063 in N/A
DU09 N/A 1.187 in N/A 0.104 in N/A 0.687 in N/A 0.937 in N/A 0.063 in N/A
DU10 N/A 1.25 in N/A 0.104 in N/A 0.75 in N/A 1 in N/A 0.063 in N/A
DU11 N/A 1.375 in N/A 0.104 in N/A 0.812 in N/A 1.094 in N/A 0.063 in N/A
DU12 N/A 1.5 in N/A 0.135 in N/A 0.875 in N/A 1.187 in N/A 0.063 in N/A
DU14 N/A 1.75 in N/A 0.135 in N/A 1 in N/A 1.375 in N/A 0.063 in N/A
DU16 N/A 2 in N/A 0.166 in N/A 1.125 in N/A 1.562 in N/A 0.063 in N/A
DU18 N/A 2.125 in N/A 0.166 in N/A 1.25 in N/A 1.687 in N/A 0.063 in N/A
DU20 N/A 2.25 in N/A 0.166 in N/A 1.375 in N/A 1.812 in N/A 0.063 in N/A
DU22 N/A 2.5 in N/A 0.197 in N/A 1.5 in N/A 2 in N/A 0.063 in N/A
DU24 N/A 2.625 in N/A 0.197 in N/A 1.625 in N/A 2.125 in N/A 0.063 in N/A
DU26 N/A 2.75 in N/A 0.197 in N/A 1.75 in N/A 2.25 in N/A 0.063 in N/A
DU28 N/A 3 in N/A 0.197 in N/A 2 in N/A 2.5 in N/A 0.093 in N/A
DU30 N/A 3.125 in N/A 0.197 in N/A 2.125 in N/A 2.625 in N/A 0.093 in N/A
DU32 N/A 3.25 in N/A 0.197 in N/A 2.25 in N/A 2.75 in N/A 0.093 in N/A
Unit of Measure
1