Print Back
GGB-EP-bushes
GGB-EP-bushes-dimensions
Unit of Measure
1 2 

Part Number

B Middle h13 Tolerance

Do

Di

Di,a max. in H7

Di,a min. in H7

ep

CAD

1520EP N/A 19.865 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 1 mm N/A
1525EP N/A 24.835 mm N/A 17 mm N/A 15 mm N/A 15.16 mm N/A 15.05 mm N/A 1 mm N/A
2015EP N/A 14.865 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 1.5 mm N/A
2020EP N/A 19.835 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 1.5 mm N/A
2030EP N/A 29.835 mm N/A 23 mm N/A 20 mm N/A 20.195 mm N/A 20.065 mm N/A 1.5 mm N/A
2515EP N/A 14.865 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 1.5 mm N/A
2520EP N/A 19.835 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 1.5 mm N/A
2530EP N/A 29.835 mm N/A 28 mm N/A 25 mm N/A 25.195 mm N/A 25.065 mm N/A 1.5 mm N/A
3020EP N/A 19.835 mm N/A 34 mm N/A 30 mm N/A 30.24 mm N/A 30.08 mm N/A 2 mm N/A
3030EP N/A 29.835 mm N/A 34 mm N/A 30 mm N/A 30.24 mm N/A 30.08 mm N/A 2 mm N/A
3040EP N/A 39.805 mm N/A 34 mm N/A 30 mm N/A 30.24 mm N/A 30.08 mm N/A 2 mm N/A
Unit of Measure
1 2