Print Back
GGB-FL--Exalign-Flange-Bearing
GGB-FL---Exalign-Flange-Bearing-dimensions
Unit of Measure
1 

Part Number

A

⌀ B

C

D

ball bore H7

L

CAD

FL1-10M N/A 54 mm N/A 9.5 mm N/A 57 mm N/A 10 mm N/A 12 mm N/A 76 mm N/A
FL1-12M N/A 54 mm N/A 9.5 mm N/A 57 mm N/A 12.00 mm N/A 14 mm N/A 76 mm N/A
FL1-15M N/A 54 mm N/A 9.5 mm N/A 57 mm N/A 15.00 mm N/A 17 mm N/A 76 mm N/A
FL2-20M N/A 64 mm N/A 11.1 mm N/A 64 mm N/A 20 mm N/A 23 mm N/A 89 mm N/A
FL2-25M N/A 64 mm N/A 11.1 mm N/A 64 mm N/A 25 mm N/A 28 mm N/A 89 mm N/A
FL3-30M N/A 79 mm N/A 14.3 mm N/A 79 mm N/A 30 mm N/A 34 mm N/A 110 mm N/A
FL4-35M N/A 95 mm N/A 14.3 mm N/A 92 mm N/A 35 mm N/A 39 mm N/A 121 mm N/A
FL4-40M N/A 95 mm N/A 14.3 mm N/A 92 mm N/A 40 mm N/A 44 mm N/A 121 mm N/A
FL5-45M N/A 108 mm N/A 14.3 mm N/A 102 mm N/A 45.000 mm N/A 50 mm N/A 133 mm N/A
FL6-50M N/A 117 mm N/A 14.3 mm N/A 111 mm N/A 50 mm N/A 55 mm N/A 143 mm N/A
FL7-55M N/A 137 mm N/A 17.5 mm N/A 130 mm N/A 55 mm N/A 60 mm N/A 165 mm N/A
FL7-60M N/A 137 mm N/A 17.5 mm N/A 130 mm N/A 60 mm N/A 65 mm N/A 165 mm N/A
FL7-65M N/A 137 mm N/A 17.5 mm N/A 130 mm N/A 65 mm N/A 70 mm N/A 165 mm N/A
FL8-70M N/A 143 mm N/A 17.5 mm N/A 143 mm N/A 70 mm N/A 75 mm N/A 175 mm N/A
FL8-75M N/A 143 mm N/A 17.5 mm N/A 143 mm N/A 75 mm N/A 80 mm N/A 175 mm N/A
FL9-80M N/A 171 mm N/A 22.2 mm N/A 152 mm N/A 80 mm N/A 85 mm N/A 197 mm N/A
FL9-85M N/A 171 mm N/A 22.2 mm N/A 152 mm N/A 85 mm N/A 90 mm N/A 197 mm N/A
FL10-90M N/A 210 mm N/A 22.2 mm N/A 197 mm N/A 90 mm N/A 95 mm N/A 241 mm N/A
FL10-100M N/A 210 mm N/A 22.2 mm N/A 197 mm N/A 100 mm N/A 105 mm N/A 241 mm N/A
Unit of Measure
1