Print Back
GGB-GAR-MAX-bushes-Europe
GGB-GAR-MAX-bushes-Europe-dimensions
Unit of Measure
1 2 3 

Part Number

B

Do

Di

ep

CAD

162015GM N/A 15 mm N/A 20 mm N/A 16 mm N/A 2 mm N/A
162020GM N/A 20 mm N/A 20 mm N/A 16 mm N/A 2 mm N/A
202415GM N/A 15 mm N/A 24 mm N/A 20 mm N/A 2 mm N/A
202420GM N/A 20 mm N/A 24 mm N/A 20 mm N/A 2 mm N/A
202425GM N/A 25 mm N/A 24 mm N/A 20 mm N/A 2 mm N/A
222620GM N/A 20 mm N/A 26 mm N/A 22 mm N/A 2 mm N/A
222625GM N/A 25 mm N/A 26 mm N/A 22 mm N/A 2 mm N/A
253020GM N/A 20 mm N/A 30 mm N/A 25 mm N/A 2.5 mm N/A
253025GM N/A 25 mm N/A 30 mm N/A 25 mm N/A 2.5 mm N/A
253030GM N/A 30 mm N/A 30 mm N/A 25 mm N/A 2.5 mm N/A
283422GM N/A 22 mm N/A 34 mm N/A 28 mm N/A 3 mm N/A
303620GM N/A 20 mm N/A 36 mm N/A 30 mm N/A 3 mm N/A
303630GM N/A 30 mm N/A 36 mm N/A 30 mm N/A 3 mm N/A
303636GM N/A 36 mm N/A 36 mm N/A 30 mm N/A 3 mm N/A
303640GM N/A 40 mm N/A 36 mm N/A 30 mm N/A 3 mm N/A
303650GM N/A 50 mm N/A 36 mm N/A 30 mm N/A 3 mm N/A
354130GM N/A 30 mm N/A 41 mm N/A 35 mm N/A 3 mm N/A
354135GM N/A 35 mm N/A 41 mm N/A 35 mm N/A 3 mm N/A
354140GM N/A 40 mm N/A 41 mm N/A 35 mm N/A 3 mm N/A
354150GM N/A 50 mm N/A 41 mm N/A 35 mm N/A 3 mm N/A
404820GM N/A 20 mm N/A 48 mm N/A 40 mm N/A 4 mm N/A
404830GM N/A 30 mm N/A 48 mm N/A 40 mm N/A 4 mm N/A
404840GM N/A 40 mm N/A 48 mm N/A 40 mm N/A 4 mm N/A
404850GM N/A 50 mm N/A 48 mm N/A 40 mm N/A 4 mm N/A
455330GM N/A 30 mm N/A 53 mm N/A 45 mm N/A 4 mm N/A
Unit of Measure
1 2 3