Print Back
GGB-MBDX-bushes---metric
GGB-MBDX-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

MB0808DX N/A 8 mm N/A 10 mm N/A 8 mm N/A N/A 1 mm N/A
MB0810DX N/A 10 mm N/A 10 mm N/A 8 mm N/A N/A 1 mm N/A
MB1010DX N/A 10 mm N/A 12 mm N/A 10 mm N/A 3 mm N/A 1 mm N/A
MB1012DX N/A 12 mm N/A 12 mm N/A 10 mm N/A 4 mm N/A 1 mm N/A
MB1015DX N/A 15 mm N/A 12 mm N/A 10 mm N/A 4 mm N/A 1 mm N/A
MB1020DX N/A 20 mm N/A 12 mm N/A 10 mm N/A 4 mm N/A 1 mm N/A
MB1210DX N/A 10 mm N/A 14 mm N/A 12 mm N/A 3 mm N/A 1 mm N/A
MB1212DX N/A 12 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
MB1215DX N/A 15 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
MB1220DX N/A 20 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
MB1225DX N/A 25 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
MB1415DX N/A 15 mm N/A 16 mm N/A 14 mm N/A 4 mm N/A 1 mm N/A
MB1420DX N/A 20 mm N/A 16 mm N/A 14 mm N/A 4 mm N/A 1 mm N/A
MB1425DX N/A 25 mm N/A 16 mm N/A 14 mm N/A 4 mm N/A 1 mm N/A
MB1510DX N/A 10 mm N/A 17 mm N/A 15 mm N/A 3 mm N/A 1 mm N/A
MB1515DX N/A 15 mm N/A 17 mm N/A 15 mm N/A 4 mm N/A 1 mm N/A
MB1525DX N/A 25 mm N/A 17 mm N/A 15 mm N/A 4 mm N/A 1 mm N/A
MB1615DX N/A 15 mm N/A 18 mm N/A 16 mm N/A 4 mm N/A 1 mm N/A
MB1620DX N/A 20 mm N/A 18 mm N/A 16 mm N/A 4 mm N/A 1 mm N/A
MB1625DX N/A 25 mm N/A 18 mm N/A 16 mm N/A 4 mm N/A 1 mm N/A
MB1815DX N/A 15 mm N/A 20 mm N/A 18 mm N/A 4 mm N/A 1 mm N/A
MB1820DX N/A 20 mm N/A 20 mm N/A 18 mm N/A 4 mm N/A 1 mm N/A
MB1825DX N/A 25 mm N/A 20 mm N/A 18 mm N/A 4 mm N/A 1 mm N/A
MB2010DX N/A 10 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
MB2015DX N/A 15 mm N/A 23 mm N/A 20 mm N/A 4 mm N/A 1.5 mm N/A
Unit of Measure
1 2 3 4 5