Print Back
GGB-MBDX-bushes---metric
GGB-MBDX-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 

Part Number

B

Do

Di

Oil hole-Ø dL

ep

CAD

MB7065DX N/A 65 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
MB7070DX N/A 70 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
MB7080DX N/A 80 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
MB7540DX N/A 40 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A
MB7560DX N/A 60 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A
MB7580DX N/A 80 mm N/A 80 mm N/A 75 mm N/A 9.5 mm N/A 2.5 mm N/A
MB8040DX N/A 40 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A
MB8060DX N/A 60 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A
MB8080DX N/A 80 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A
MB80100DX N/A 100 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A
MB8540DX N/A 40 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A
MB8560DX N/A 60 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A
MB8580DX N/A 80 mm N/A 90 mm N/A 85 mm N/A 9.5 mm N/A 2.5 mm N/A
MB9040DX N/A 40 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A
MB9060DX N/A 60 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A
MB9090DX N/A 90 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A
MB9560DX N/A 60 mm N/A 100 mm N/A 95 mm N/A 9.5 mm N/A 2.5 mm N/A
MB95100DX N/A 100 mm N/A 100 mm N/A 95 mm N/A 9.5 mm N/A 2.5 mm N/A
MB10050DX N/A 50 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A
MB10060DX N/A 60 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A
MB10080DX N/A 80 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A
MB10095DX N/A 95 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A
MB100115DX N/A 115 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A
MB10560DX N/A 60 mm N/A 110 mm N/A 105 mm N/A 9.5 mm N/A 2.5 mm N/A
MB105110DX N/A 110 mm N/A 110 mm N/A 105 mm N/A 9.5 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3 4 5