Print Back
GGB-MEGALIFE-XT-thrust-washers---metric
GGB-MEGALIFE-XT-thrust-washers---metric-dimensions
Unit of Measure
1 2 

Part Number

Do

Di

Di x Do

CAD

MWXTM4065-3 N/A 64.75 mm N/A 40.5 mm N/A 40 x 65 mm N/A
MWXTM4570-1.5 N/A 69.75 mm N/A 45.5 mm N/A 45 x 70 mm N/A
MWXTM4570-2 N/A 69.75 mm N/A 45.5 mm N/A 45 x 70 mm N/A
MWXTM4570-3 N/A 69.75 mm N/A 45.5 mm N/A 45 x 70 mm N/A
MWXTM5075-1.5 N/A 74.75 mm N/A 50.5 mm N/A 50 x 75 mm N/A
MWXTM5075-2 N/A 74.75 mm N/A 50.5 mm N/A 50 x 75 mm N/A
MWXTM5075-3 N/A 74.75 mm N/A 50.5 mm N/A 50 x 75 mm N/A
MWXTM5580-1.5 N/A 79.75 mm N/A 55.5 mm N/A 55 x 80 mm N/A
MWXTM5580-2 N/A 79.75 mm N/A 55.5 mm N/A 55 x 80 mm N/A
MWXTM5580-3 N/A 79.75 mm N/A 55.5 mm N/A 55 x 80 mm N/A
MWXTM6085-1.5 N/A 84.75 mm N/A 60.5 mm N/A 60 x 85 mm N/A
MWXTM6085-2 N/A 84.75 mm N/A 60.5 mm N/A 60 x 85 mm N/A
MWXTM6085-3 N/A 84.75 mm N/A 60.5 mm N/A 60 x 85 mm N/A
MWXTM6595-1.5 N/A 94.75 mm N/A 65.5 mm N/A 65 x 95 mm N/A
MWXTM6595-2 N/A 94.75 mm N/A 65.5 mm N/A 65 x 95 mm N/A
MWXTM6595-3 N/A 94.75 mm N/A 65.5 mm N/A 65 x 95 mm N/A
MWXTM70100-1.5 N/A 99.75 mm N/A 70.5 mm N/A 70 x 100 mm N/A
MWXTM70100-2 N/A 99.75 mm N/A 70.5 mm N/A 70 x 100 mm N/A
MWXTM70100-3 N/A 99.75 mm N/A 70.5 mm N/A 70 x 100 mm N/A
MWXTM75115-1.5 N/A 114.75 mm N/A 75.5 mm N/A 75 x 115 mm N/A
MWXTM75115-2 N/A 114.75 mm N/A 75.5 mm N/A 75 x 115 mm N/A
MWXTM75115-3 N/A 114.75 mm N/A 75.5 mm N/A 75 x 115 mm N/A
Unit of Measure
1 2