Print Back
GGB-PMDS-bushes---metric
GGB-PMDS-bushes---metric-dimensions
Unit of Measure
1 2 3 4 

Part Number

B

Do

Di

ep

CAD

PM3550DS N/A 50 mm N/A 39 mm N/A 35 mm N/A 2 mm N/A
PM4020DS N/A 20 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
PM4030DS N/A 30 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
PM4040DS N/A 40 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
PM4050DS N/A 50 mm N/A 44 mm N/A 40 mm N/A 2 mm N/A
PM4530DS N/A 30 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
PM4540DS N/A 40 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
PM4545DS N/A 45 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
PM4550DS N/A 50 mm N/A 50 mm N/A 45 mm N/A 2.5 mm N/A
PM5030DS N/A 30 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
PM5040DS N/A 40 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
PM5050DS N/A 50 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
PM5060DS N/A 60 mm N/A 55 mm N/A 50 mm N/A 2.5 mm N/A
PM5540DS N/A 40 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
PM5550DS N/A 50 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
PM5560DS N/A 60 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
PM5570DS N/A 70 mm N/A 60 mm N/A 55 mm N/A 2.5 mm N/A
PM6040DS N/A 40 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
PM6060DS N/A 60 mm N/A 65 mm N/A 60 mm N/A 2.5 mm N/A
PM6520DS N/A 30 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
PM6540DS N/A 40 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
PM6550DS N/A 50 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
PM6560DS N/A 70 mm N/A 70 mm N/A 65 mm N/A 2.5 mm N/A
PM7030DS N/A 30 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
PM7040DS N/A 40 mm N/A 75 mm N/A 70 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3 4