Print Back
GGB DX thrust washers - inch DXR series
GGB-DX-thrust-washers---inch-DXR-series-dimensions
Unit of Measure
1 

Part Number

dD

Di

Do

dP

CAD

G08DXR N/A 0.104 in N/A 0.625 in N/A 1.125 in N/A 0.875 in N/A
G10DXR N/A 0.104 in N/A 0.75 in N/A 1.25 in N/A 1 in N/A
G12DXR N/A 0.135 in N/A 0.875 in N/A 1.5 in N/A 1.187 in N/A
G14DXR N/A 0.135 in N/A 1 in N/A 1.75 in N/A 1.375 in N/A
G16DXR N/A 0.166 in N/A 1.125 in N/A 2 in N/A 1.562 in N/A
G18DXR N/A 0.166 in N/A 1.25 in N/A 2.125 in N/A 1.687 in N/A
G20DXR N/A 0.166 in N/A 1.375 in N/A 2.25 in N/A 1.812 in N/A
G22DXR N/A 0.197 in N/A 1.5 in N/A 2.5 in N/A 2 in N/A
G24DXR N/A 0.197 in N/A 1.625 in N/A 2.625 in N/A 2.125 in N/A
G26DXR N/A 0.197 in N/A 1.75 in N/A 2.75 in N/A 2.25 in N/A
G28DXR N/A 0.197 in N/A 2 in N/A 3 in N/A 2.5 in N/A
G30DXR N/A 0.197 in N/A 2.125 in N/A 3.125 in N/A 2.625 in N/A
G32DXR N/A 0.197 in N/A 2.25 in N/A 3.25 in N/A 2.75 in N/A
Unit of Measure
1