Print Back
GGB-PMDX-bushes---metric
GGB-PMDX-bushes---metric-dimensions
Unit of Measure
1 2 3 4 5 »  

Part Number

B

Do

Di

Ø dL

ep

CAD

PM0808DX N/A 8 mm N/A 10 mm N/A 8 mm N/A N/A 1 mm N/A
PM0810DX N/A 10 mm N/A 10 mm N/A 8 mm N/A N/A 1 mm N/A
PM0812DX N/A 12 mm N/A 10 mm N/A 8 mm N/A N/A 1 mm N/A
PM1010DX N/A 10 mm N/A 12 mm N/A 10 mm N/A 3 mm N/A 1 mm N/A
PM1012DX N/A 12 mm N/A 12 mm N/A 10 mm N/A 4 mm N/A 1 mm N/A
PM1015DX N/A 15 mm N/A 12 mm N/A 10 mm N/A 4 mm N/A 1 mm N/A
PM1020DX N/A 20 mm N/A 12 mm N/A 10 mm N/A 4 mm N/A 1 mm N/A
PM1210DX N/A 10 mm N/A 14 mm N/A 12 mm N/A 3 mm N/A 1 mm N/A
PM1212DX N/A 12 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
PM1215DX N/A 15 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
PM1220DX N/A 20 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
PM1225DX N/A 25 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
PM1415DX N/A 15 mm N/A 16 mm N/A 14 mm N/A 4 mm N/A 1 mm N/A
PM1420DX N/A 20 mm N/A 16 mm N/A 14 mm N/A 4 mm N/A 1 mm N/A
PM1425DX N/A 25 mm N/A 16 mm N/A 14 mm N/A 4 mm N/A 1 mm N/A
PM1510DX N/A 10 mm N/A 17 mm N/A 15 mm N/A 3 mm N/A 1 mm N/A
PM1512DX N/A 12 mm N/A 17 mm N/A 15 mm N/A 4 mm N/A 1 mm N/A
PM1515DX N/A 15 mm N/A 17 mm N/A 15 mm N/A 4 mm N/A 1 mm N/A
PM1525DX N/A 25 mm N/A 17 mm N/A 15 mm N/A 4 mm N/A 1 mm N/A
PM1615DX N/A 15 mm N/A 18 mm N/A 16 mm N/A 4 mm N/A 1 mm N/A
PM1620DX N/A 20 mm N/A 18 mm N/A 16 mm N/A 4 mm N/A 1 mm N/A
PM1625DX N/A 25 mm N/A 18 mm N/A 16 mm N/A 4 mm N/A 1 mm N/A
PM1815DX N/A 15 mm N/A 20 mm N/A 18 mm N/A 4 mm N/A 1 mm N/A
PM1820DX N/A 20 mm N/A 20 mm N/A 18 mm N/A 4 mm N/A 1 mm N/A
PM1825DX N/A 25 mm N/A 20 mm N/A 18 mm N/A 4 mm N/A 1 mm N/A
Unit of Measure
1 2 3 4 5 »