Print Back
GGB-PMDX-bushes---metric
GGB-PMDX-bushes---metric-dimensions
Unit of Measure
« 6 7 8 

Part Number

B

Do

Di

Ø dL

ep

CAD

PM11550DX N/A 50 mm N/A 120 mm N/A 115 mm N/A 9.5 mm N/A 2.5 mm N/A
PM11570DX N/A 70.225 mm N/A 120 mm N/A 115 mm N/A 9.5 mm N/A 2.5 mm N/A
PM12060DX N/A 60 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A
PM120100DX N/A 100 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A
PM120110DX N/A 110 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A
PM12560DX N/A 60 mm N/A 130 mm N/A 125 mm N/A 9.5 mm N/A 2.5 mm N/A
PM125100DX N/A 100 mm N/A 130 mm N/A 125 mm N/A 9.5 mm N/A 2.5 mm N/A
PM13050DX N/A 50 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A
PM13060DX N/A 60 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A
PM13080DX N/A 80 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A
PM130100DX N/A 100 mm N/A 135 mm N/A 130 mm N/A N/A 2.5 mm N/A
PM13560DX N/A 60 mm N/A 140 mm N/A 135 mm N/A N/A 2.5 mm N/A
PM13580DX N/A 80 mm N/A 140 mm N/A 135 mm N/A N/A 2.5 mm N/A
PM14050DX N/A 50 mm N/A 145 mm N/A 140 mm N/A N/A 2.5 mm N/A
PM14060DX N/A 60 mm N/A 145 mm N/A 140 mm N/A N/A 2.5 mm N/A
PM14080DX N/A 80 mm N/A 145 mm N/A 140 mm N/A N/A 2.5 mm N/A
PM140100DX N/A 100 mm N/A 145 mm N/A 140 mm N/A N/A 2.5 mm N/A
PM15050DX N/A 50 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A
PM15060DX N/A 60 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A
PM15080DX N/A 80 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A
PM150100DX N/A 100 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A
PM16050DX N/A 50 mm N/A 165 mm N/A 160 mm N/A N/A 2.5 mm N/A
PM16060DX N/A 60 mm N/A 165 mm N/A 160 mm N/A N/A 2.5 mm N/A
PM16080DX N/A 80 mm N/A 165 mm N/A 160 mm N/A N/A 2.5 mm N/A
PM160100DX N/A 100 mm N/A 165 mm N/A 160 mm N/A N/A 2.5 mm N/A
Unit of Measure
« 6 7 8