Print Back
GGB-PMDX-bushes---metric
GGB-PMDX-bushes---metric-dimensions
Unit of Measure
« 6 7 8 

Part Number

B

Do

Di

Ø dL

ep

CAD

PM250100DX N/A 100 mm N/A 255 mm N/A 250 mm N/A N/A 2.5 mm N/A
PM26050DX N/A 50 mm N/A 265 mm N/A 260 mm N/A N/A 2.5 mm N/A
PM26060DX N/A 60 mm N/A 265 mm N/A 260 mm N/A N/A 2.5 mm N/A
PM260100DX N/A 100 mm N/A 265 mm N/A 260 mm N/A N/A 2.5 mm N/A
PM260120DX N/A 120 mm N/A 265 mm N/A 260 mm N/A N/A 2.5 mm N/A
PM28060DX N/A 60 mm N/A 285 mm N/A 280 mm N/A N/A 2.5 mm N/A
PM28080DX N/A 80 mm N/A 285 mm N/A 280 mm N/A N/A 2.5 mm N/A
PM280100DX N/A 100 mm N/A 285 mm N/A 280 mm N/A N/A 2.5 mm N/A
PM280120DX N/A 120 mm N/A 285 mm N/A 280 mm N/A N/A 2.5 mm N/A
PM30050DX N/A 50 mm N/A 305 mm N/A 300 mm N/A N/A 2.5 mm N/A
PM30080DX N/A 80 mm N/A 305 mm N/A 300 mm N/A N/A 2.5 mm N/A
PM300100DX N/A 100 mm N/A 305 mm N/A 300 mm N/A N/A 2.5 mm N/A
PM300120DX N/A 120 mm N/A 305 mm N/A 300 mm N/A N/A 2.5 mm N/A
PM3015DX N/A 15 mm N/A 34 mm N/A 30 mm N/A 6 mm N/A 2 mm N/A
PM9050DX N/A 50 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A
PM145100DX N/A 100 mm N/A 150 mm N/A 145 mm N/A N/A 2.5 mm N/A
PM16560DX N/A 60 mm N/A 170 mm N/A 165 mm N/A N/A 2.5 mm N/A
PM16580DX N/A 80 mm N/A 170 mm N/A 165 mm N/A N/A 2.5 mm N/A
PM210100DX N/A 100 mm N/A 215 mm N/A 210 mm N/A N/A 2.5 mm N/A
Unit of Measure
« 6 7 8