Print Back
GGB-PMHX-bushes---metric
GGB-PMHX-bushes---metric-dimensions
Unit of Measure
1 2 

Part Number

B

Do

Di

Ø dL

ep

CAD

PM0812HX N/A 12 mm N/A 10 mm N/A 8 mm N/A N/A 1 mm N/A
PM1015HX N/A 15 mm N/A 12 mm N/A 10 mm N/A 4 mm N/A 1 mm N/A
PM1020HX N/A 20 mm N/A 12 mm N/A 10 mm N/A 4 mm N/A 1 mm N/A
PM1215HX N/A 15 mm N/A 14 mm N/A 12 mm N/A 4 mm N/A 1 mm N/A
PM1615HX N/A 15 mm N/A 18 mm N/A 16 mm N/A 4 mm N/A 1 mm N/A
PM1815HX N/A 15 mm N/A 20 mm N/A 18 mm N/A 4 mm N/A 1 mm N/A
PM1820HX N/A 20 mm N/A 20 mm N/A 18 mm N/A 4 mm N/A 1 mm N/A
PM2230HX N/A 30 mm N/A 25 mm N/A 22 mm N/A 6 mm N/A 1.5 mm N/A
PM2520HX N/A 20 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
PM2525HX N/A 25 mm N/A 28 mm N/A 25 mm N/A 6 mm N/A 1.5 mm N/A
PM2830HX N/A 30 mm N/A 32 mm N/A 28 mm N/A 6 mm N/A 2 mm N/A
PM3635HX N/A 35 mm N/A 40 mm N/A 36 mm N/A 6 mm N/A 2 mm N/A
PM4020HX N/A 20 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
PM4030HX N/A 30 mm N/A 44 mm N/A 40 mm N/A 8 mm N/A 2 mm N/A
PM5040HX N/A 40 mm N/A 55 mm N/A 50 mm N/A 8 mm N/A 2.5 mm N/A
PM7040HX N/A 40 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
PM7070HX N/A 70 mm N/A 75 mm N/A 70 mm N/A 8 mm N/A 2.5 mm N/A
PM80100HX N/A 100 mm N/A 85 mm N/A 80 mm N/A 9.5 mm N/A 2.5 mm N/A
PM9060HX N/A 60 mm N/A 95 mm N/A 90 mm N/A 9.5 mm N/A 2.5 mm N/A
PM10080HX N/A 80 mm N/A 105 mm N/A 100 mm N/A 9.5 mm N/A 2.5 mm N/A
PM12060HX N/A 60 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A
PM120100HX N/A 100 mm N/A 125 mm N/A 120 mm N/A 9.5 mm N/A 2.5 mm N/A
PM12560HX N/A 60 mm N/A 130 mm N/A 125 mm N/A 9.5 mm N/A 2.5 mm N/A
PM125100HX N/A 100 mm N/A 130 mm N/A 125 mm N/A 9.5 mm N/A 2.5 mm N/A
PM150100HX N/A 100 mm N/A 155 mm N/A 150 mm N/A N/A 2.5 mm N/A
Unit of Measure
1 2