Print Back
GGB-SY-bushes---metric
GGB-SY-bushes---metric-dimensions
Unit of Measure
1 2 3 4 

Part Number

B

Do

Di

Di,a max. in H7

Di,a min. in H7

dL

ep

CAD

PM3535SY N/A 35 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
PM3540SY N/A 40 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
PM3545SY N/A 45 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
PM3550SY N/A 50 mm N/A 39 mm N/A 35 mm N/A 35.185 mm N/A 35.04 mm N/A 6 mm N/A 2 mm N/A
PM4020SY N/A 20 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
PM4030SY N/A 30 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
PM4040SY N/A 40 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
PM4050SY N/A 50 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
PM4060SY N/A 60 mm N/A 44 mm N/A 40 mm N/A 40.185 mm N/A 40.04 mm N/A 8 mm N/A 2 mm N/A
PM4530SY N/A 30 mm N/A 50 mm N/A 45 mm N/A 45.225 mm N/A 45.08 mm N/A 8 mm N/A 2.5 mm N/A
PM4540SY N/A 40 mm N/A 50 mm N/A 45 mm N/A 45.225 mm N/A 45.08 mm N/A 8 mm N/A 2.5 mm N/A
PM4550SY N/A 50 mm N/A 50 mm N/A 45 mm N/A 45.225 mm N/A 45.08 mm N/A 8 mm N/A 2.5 mm N/A
PM4560SY N/A 60 mm N/A 50 mm N/A 45 mm N/A 45.225 mm N/A 45.08 mm N/A 8 mm N/A 2.5 mm N/A
PM5030SY N/A 30 mm N/A 55 mm N/A 50 mm N/A 50.23 mm N/A 50.08 mm N/A 8 mm N/A 2.5 mm N/A
PM5040SY N/A 40 mm N/A 55 mm N/A 50 mm N/A 50.23 mm N/A 50.08 mm N/A 8 mm N/A 2.5 mm N/A
PM5050SY N/A 50 mm N/A 55 mm N/A 50 mm N/A 50.23 mm N/A 50.08 mm N/A 8 mm N/A 2.5 mm N/A
PM5060SY N/A 60 mm N/A 55 mm N/A 50 mm N/A 50.23 mm N/A 50.08 mm N/A 8 mm N/A 2.5 mm N/A
PM5535SY N/A 35 mm N/A 60 mm N/A 55 mm N/A 55.23 mm N/A 55.08 mm N/A 8 mm N/A 2.5 mm N/A
PM5540SY N/A 40 mm N/A 60 mm N/A 55 mm N/A 55.23 mm N/A 55.08 mm N/A 8 mm N/A 2.5 mm N/A
PM5555SY N/A 55 mm N/A 60 mm N/A 55 mm N/A 55.23 mm N/A 55.08 mm N/A 8 mm N/A 2.5 mm N/A
PM5560SY N/A 60 mm N/A 60 mm N/A 55 mm N/A 55.23 mm N/A 55.08 mm N/A 8 mm N/A 2.5 mm N/A
PM6030SY N/A 30 mm N/A 65 mm N/A 60 mm N/A 60.23 mm N/A 60.08 mm N/A 8 mm N/A 2.5 mm N/A
PM6040SY N/A 40 mm N/A 65 mm N/A 60 mm N/A 60.23 mm N/A 60.08 mm N/A 8 mm N/A 2.5 mm N/A
PM6060SY N/A 60 mm N/A 65 mm N/A 60 mm N/A 60.23 mm N/A 60.08 mm N/A 8 mm N/A 2.5 mm N/A
PM6540SY N/A 40 mm N/A 70 mm N/A 65 mm N/A 65.23 mm N/A 65.08 mm N/A 8 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3 4