Print Back
GGB-SY-bushes---metric
GGB-SY-bushes---metric-dimensions
Unit of Measure
1 2 3 4 

Part Number

B

Do

Di

Di,a max. in H7

Di,a min. in H7

dL

ep

CAD

PM13560SY N/A 60 mm N/A 140 mm N/A 135 mm N/A 120.24 mm N/A 135.08 mm N/A 9.5 mm N/A 2.5 mm N/A
Unit of Measure
1 2 3 4