Print Back
GGB-SY-thrust-washers---metric
GGB-SY-thrust-washers---metric-dimensions
Unit of Measure
1 

Part Number

dD

Di

Do

dP

Ha max.

Ha min.

ST

CAD

WC30SY N/A 4.25 mm N/A 32 mm N/A 54 mm N/A 43 mm N/A 1.2 mm N/A 0.95 mm N/A 1.45 mm N/A
WC35SY N/A 4.25 mm N/A 38 mm N/A 62 mm N/A 50 mm N/A 1.2 mm N/A 0.95 mm N/A 1.45 mm N/A
WC40SY N/A 4.25 mm N/A 42 mm N/A 66 mm N/A 54 mm N/A 1.2 mm N/A 0.95 mm N/A 1.45 mm N/A
WC45SY N/A 4.25 mm N/A 48 mm N/A 74 mm N/A 61 mm N/A 1.7 mm N/A 1.45 mm N/A 1.95 mm N/A
WC50SY N/A 4.25 mm N/A 52 mm N/A 78 mm N/A 65 mm N/A 1.7 mm N/A 1.45 mm N/A 1.95 mm N/A
Unit of Measure
1