Print Back

Key Features

  • Longer bearing life achieved from higher capacity (vs. competitors)
  • Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
  • Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
  • Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Timken_SRB_Brass_EMW33_22208YMW33C3-A2
SRB EM-YM Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Width (B)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1) 

Thermal Reference Speed - Oil 

Thermal Reference Speed - Grease 

Cage Type

Cage Material

CAD

232/500KYMBW906AC3 N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 270 rpm N/A 250 rpm N/A YMB N/A Brass N/A
232/500KYMBW906AC4 N/A 500 mm N/A 920 mm36.221 in N/A 336 mm13.2280 in N/A 17900000 N4010000 lbf N/A 10900000 N2460000 lbf N/A 260 rpm N/A 250 rpm N/A YMB N/A Brass N/A
232/530KYMBW906A N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 240 rpm N/A 230 rpm N/A YMB N/A Brass N/A
232/530KYMBW906AC3 N/A 530 mm N/A 980 mm38.583 in N/A 355 mm13.9760 in N/A 20200000 N4550000 lbf N/A 12400000 N2780000 lbf N/A 240 rpm N/A 230 rpm N/A YMB N/A Brass N/A
232/560KYMBW906A N/A 560 mm N/A 1030 mm40.551 in N/A 365 mm14.3700 in N/A 22300000 N5020000 lbf N/A 13200000 N2960000 lbf N/A 220 rpm N/A 210 rpm N/A YMB N/A Brass N/A
232/670KYMDW906A N/A 670 mm N/A 1220 mm48.032 in N/A 438 mm17.2440 in N/A 31800000 N7140000 lbf N/A 18800000 N4220000 lbf N/A 170 rpm N/A 160 rpm N/A YMD N/A Brass N/A
232/900KYMDW40W874C2 N/A 900 mm N/A 1580 mm62.205 in N/A 515 mm20.2760 in N/A 52300000 N11800000 lbf N/A 27700000 N6230000 lbf N/A 110 rpm N/A 100 rpm N/A YMD N/A Brass N/A
239/560YMBW40IW902 N/A 560 mm N/A 750 mm29.528 in N/A 140 mm5.512 in N/A 7290000 N1640000 lbf N/A 3500000 N787000 lbf N/A 540 rpm N/A 460 rpm N/A YMB N/A Brass N/A
239/600KYMBW906A N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 490 rpm N/A 420 rpm N/A YMB N/A Brass N/A
239/600KYMBW906AC3 N/A 600 mm N/A 800 mm31.496 in N/A 150 mm5.906 in N/A 8600000 N1930000 lbf N/A 3970000 N892000 lbf N/A 490 rpm N/A 420 rpm N/A YMB N/A Brass N/A
239/630KYMBW906A N/A 630.000 mm N/A 850 mm33.465 in N/A 165 mm6.4960 in N/A 10100000 N2260000 lbf N/A 4740000 N1070000 lbf N/A 450 rpm N/A 390 rpm N/A YMB N/A Brass N/A
239/710KYMBW906A N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A YMB N/A Brass N/A
239/710KYMBW906AC3 N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A YMB N/A Brass N/A
239/710YMBW906A N/A 710 mm N/A 950 mm37.402 in N/A 180 mm7.087 in N/A 12400000 N2780000 lbf N/A 5570000 N1250000 lbf N/A 380 rpm N/A 330 rpm N/A YMB N/A Brass N/A
239/750KYMBW906A N/A 750 mm N/A 1000 mm39.3700 in N/A 185 mm7.2840 in N/A 13400000 N3000000 lbf N/A 6010000 N1350000 lbf N/A 360 rpm N/A 310 rpm N/A YMB N/A Brass N/A
239/850KYMBW40IW534 N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A YMB N/A Brass N/A
239/850KYMBW906A N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A YMB N/A Brass N/A
239/850KYMBW906AC3 N/A 850 mm N/A 1120 mm44.095 in N/A 200 mm7.874 in N/A 16200000 N3650000 lbf N/A 7120000 N1600000 lbf N/A 300 rpm N/A 270 rpm N/A YMB N/A Brass N/A
241/500KYMDW40W507 N/A 500 mm N/A 830 mm32.6770 in N/A 325 mm12.7950 in N/A 17600000 N3950000 lbf N/A 9660000 N2170000 lbf N/A 210 rpm N/A 200 rpm N/A YMD N/A Brass N/A
241/750KYMDW40W886B N/A 750 mm N/A 1220 mm48.032 in N/A 475 mm18.7010 in N/A 38700000 N8700000 lbf N/A 19800000 N4450000 lbf N/A 110 rpm N/A 110 rpm N/A YMD N/A Brass N/A
22238KEMBW33W40IC4 N/A 190 mm N/A 340 mm13.3858 in N/A 92 mm3.622 in N/A 1960000 N440000 lbf N/A 1550000 N348000 lbf N/A 1800 rpm N/A 1500 rpm N/A EMB N/A Brass N/A
22244KEMBW40IW534 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22244KEMBW40IW534C4 N/A 220 mm N/A 400 mm15.748 in N/A 108 mm4.2520 in N/A 2310000 N520000 lbf N/A 1850000 N415000 lbf N/A 1600 rpm N/A 1300 rpm N/A EMB N/A Brass N/A
22324EMW33W800W40IC4 N/A 120 mm N/A 259.993 mm10.2359 in N/A 86 mm3.3858 in N/A 1210000 N272000 lbf N/A 1080000 N244000 lbf N/A 2300 rpm N/A 2000 rpm N/A EM N/A Brass N/A
22328EMW33W800W40IC4 N/A 140 mm N/A 299.989 mm11.8106 in N/A 102 mm4.0157 in N/A 1670000 N375000 lbf N/A 1450000 N326000 lbf N/A 1800 rpm N/A 1600 rpm N/A EM N/A Brass N/A
Unit of Measure
1 2 3 4 5 »