CAD (0)
▾
Spherical Roller Bearings - Case Carburized Inner Rings and Rollers (W40I,W40R,W906A)
Spherical Roller Bearings - Application Specific Groups
Key Features
- Longer bearing life achieved from higher capacity (vs. competitors)
- Longer lubrication life achieved from lower operating temperatures due to reduced internal friction and running torque from cage guided rollers
- Improved bearing performance in extreme operating conditions, minimizing impact of contaminants that can get caught in the bearing's roller and cage due to an enhanced cage bridge design
- Extend bearing life in applications with extreme shock/vibration, high gravitational forces and minimal lubrication conditions due to the extra strength and durability provided by our machined brass cage
Clear
Filter
Bore (d) (mm)
O.D. (D) (mm)
O.D. (D) (in)
Width (B) (mm)
Width (B) (in)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Thermal Reference Speed - Oil (rpm)
Thermal Reference Speed - Grease (rpm)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Thermal Reference Speed - Oil |
Thermal Reference Speed - Grease |
Cage Type |
Cage Material |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 230/500KYMBW906A | Bore (d) N/A 500 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 167 mm6.5750 in | Static Radial Load Rating (C0) N/A 8160000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4290000 N965000 lbf | Thermal Reference Speed - Oil N/A 590 rpm | Thermal Reference Speed - Grease N/A 510 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/500KYMBW906AC3 | Bore (d) N/A 500 mm | O.D. (D) N/A 720 mm28.3470 in | Width (B) N/A 167 mm6.5750 in | Static Radial Load Rating (C0) N/A 8160000 N1840000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 4290000 N965000 lbf | Thermal Reference Speed - Oil N/A 590 rpm | Thermal Reference Speed - Grease N/A 510 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/530KYMBW40IW534C3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Width (B) N/A 185 mm7.2840 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Oil N/A 530 rpm | Thermal Reference Speed - Grease N/A 460 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/530KYMBW906A | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Width (B) N/A 185 mm7.2840 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/530KYMBW906AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 780 mm30.709 in | Width (B) N/A 185 mm7.2840 in | Static Radial Load Rating (C0) N/A 9720000 N2190000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5150000 N1160000 lbf | Thermal Reference Speed - Oil N/A 540 rpm | Thermal Reference Speed - Grease N/A 470 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/560KYMBW906A | Bore (d) N/A 560 mm | O.D. (D) N/A 820 mm32.2840 in | Width (B) N/A 195 mm7.6770 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5690000 N1280000 lbf | Thermal Reference Speed - Oil N/A 500 rpm | Thermal Reference Speed - Grease N/A 440 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/560KYMBW906AC3 | Bore (d) N/A 560 mm | O.D. (D) N/A 820 mm32.2840 in | Width (B) N/A 195 mm7.6770 in | Static Radial Load Rating (C0) N/A 10800000 N2430000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 5690000 N1280000 lbf | Thermal Reference Speed - Oil N/A 500 rpm | Thermal Reference Speed - Grease N/A 440 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/600KYMBW906A | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 200 mm7.874 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 400 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/600KYMBW906AC3 | Bore (d) N/A 600 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 200 mm7.874 in | Static Radial Load Rating (C0) N/A 11700000 N2630000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 6040000 N1360000 lbf | Thermal Reference Speed - Oil N/A 460 rpm | Thermal Reference Speed - Grease N/A 400 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/670KYMBW906AC3 | Bore (d) N/A 670 mm | O.D. (D) N/A 980 mm38.583 in | Width (B) N/A 230 mm9.0550 in | Static Radial Load Rating (C0) N/A 15800000 N3540000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7890000 N1770000 lbf | Thermal Reference Speed - Oil N/A 380 rpm | Thermal Reference Speed - Grease N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/850KYMBW906AC3 | Bore (d) N/A 850 mm | O.D. (D) N/A 1220 mm48.032 in | Width (B) N/A 272 mm10.7087 in | Static Radial Load Rating (C0) N/A 23000000 N5180000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11100000 N2500000 lbf | Thermal Reference Speed - Oil N/A 280 rpm | Thermal Reference Speed - Grease N/A 250 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 230/950YMDW896W40C0 | Bore (d) N/A 950 mm | O.D. (D) N/A 1360 mm53.543 in | Width (B) N/A 300 mm11.8110 in | Static Radial Load Rating (C0) N/A 28500000 N6410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13600000 N3060000 lbf | Thermal Reference Speed - Oil N/A 250 rpm | Thermal Reference Speed - Grease N/A 230 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 230/950YMDW896W40C2 | Bore (d) N/A 950 mm | O.D. (D) N/A 1360 mm53.543 in | Width (B) N/A 300 mm11.8110 in | Static Radial Load Rating (C0) N/A 28500000 N6410000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 13600000 N3060000 lbf | Thermal Reference Speed - Oil N/A 250 rpm | Thermal Reference Speed - Grease N/A 230 rpm | Cage Type N/A YMD | Cage Material N/A Brass |
CAD
N/A
|
| 231/500KYMBW906A | Bore (d) N/A 500 mm | O.D. (D) N/A 830 mm32.6770 in | Width (B) N/A 264 mm10.3940 in | Static Radial Load Rating (C0) N/A 13900000 N3130000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 7880000 N1770000 lbf | Thermal Reference Speed - Oil N/A 370 rpm | Thermal Reference Speed - Grease N/A 340 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW37W906A | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 272 mm10.7090 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Oil N/A 340 rpm | Thermal Reference Speed - Grease N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW37W906AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 272 mm10.7090 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Oil N/A 340 rpm | Thermal Reference Speed - Grease N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW37W906AC4 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 272 mm10.7090 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Oil N/A 340 rpm | Thermal Reference Speed - Grease N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW906A | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 272 mm10.7090 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Oil N/A 340 rpm | Thermal Reference Speed - Grease N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/530KYMBW906AC3 | Bore (d) N/A 530 mm | O.D. (D) N/A 870 mm34.2520 in | Width (B) N/A 272 mm10.7090 in | Static Radial Load Rating (C0) N/A 15100000 N3400000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 8530000 N1920000 lbf | Thermal Reference Speed - Oil N/A 340 rpm | Thermal Reference Speed - Grease N/A 320 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/560KYMBW37W906AC4 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Width (B) N/A 280 mm11.0240 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Oil N/A 320 rpm | Thermal Reference Speed - Grease N/A 290 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/560KYMBW906A | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Width (B) N/A 280 mm11.0240 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Oil N/A 320 rpm | Thermal Reference Speed - Grease N/A 290 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/560KYMBW906AC3 | Bore (d) N/A 560 mm | O.D. (D) N/A 920 mm36.221 in | Width (B) N/A 280 mm11.0240 in | Static Radial Load Rating (C0) N/A 16400000 N3680000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 9240000 N2080000 lbf | Thermal Reference Speed - Oil N/A 320 rpm | Thermal Reference Speed - Grease N/A 290 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/630KYMBW37W906AC4 | Bore (d) N/A 630.000 mm | O.D. (D) N/A 1030 mm40.551 in | Width (B) N/A 315 mm12.4020 in | Static Radial Load Rating (C0) N/A 21200000 N4760000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 11700000 N2630000 lbf | Thermal Reference Speed - Oil N/A 260 rpm | Thermal Reference Speed - Grease N/A 240 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 231/670KYMBW906B | Bore (d) N/A 670 mm | O.D. (D) N/A 1090 mm42.913 in | Width (B) N/A 336 mm13.2280 in | Static Radial Load Rating (C0) N/A 23400000 N5270000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 12800000 N2880000 lbf | Thermal Reference Speed - Oil N/A 240 rpm | Thermal Reference Speed - Grease N/A 230 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|
| 232/500KYMBW906A | Bore (d) N/A 500 mm | O.D. (D) N/A 920 mm36.221 in | Width (B) N/A 336 mm13.2280 in | Static Radial Load Rating (C0) N/A 17900000 N4010000 lbf | Dynamic Radial Load Rating - 1M Revs (C1) N/A 10900000 N2460000 lbf | Thermal Reference Speed - Oil N/A 270 rpm | Thermal Reference Speed - Grease N/A 250 rpm | Cage Type N/A YMB | Cage Material N/A Brass |
CAD
N/A
|