Print Back
  • A complete C Type coupling is comprised of two standard C Type hubs, one cushion set, and one collar with hardware.
Lovejoy C Type – Higher Torque Jaw Coupling
H Type Coupling Hubs w/ Rough Stock Bore - Imperial, DimDraw Style 3
Unit of Measure
1 

Part Number

Description 

Bore Size 

Coupling

Thread (Dimension T)

Length thru Bore

Outside Diameter

Max. Bore (Dimensions ID1/ID2)

CAD

68514440125 N/A C226-HUB-7/8-RSB-NKW-N/SS N/A 7/8 in N/A C226 N/A 1/2-13 N/A 2.750 in69.85 mm N/A 5.150 in130.81 mm N/A 2.500 in64.00 mm N/A
68514440126 N/A C276-HUB-7/8-RSB-NKW-N/SS N/A 7/8 in N/A C276 N/A 1/2-13 N/A 3.120 in79.25 mm N/A 6.180 in156.97 mm N/A 2.875 in73 mm N/A
68514426067 N/A C280-HUB-1-1/4 RSB-NKW-NSS N/A 1 1/4 in N/A C280 N/A 1/2-13 N/A 3.120 in79.25 mm N/A 7.500 in190.50 mm N/A 3.000 in76 mm N/A
68514441036 N/A C285-HUB-1-1/4-NKW-N/SS N/A 1 1/4 in N/A C285 N/A 5/8-11 N/A 3.75 in95.25 mm N/A 8.500 in215.90 mm N/A 4.000 in102 mm N/A
68514441037 N/A C295-HUB-1-1/2-RSB-NKW-N/SS N/A 1 1/2 in N/A C295 N/A 5/8-11 N/A 3.75 in95.25 mm N/A 9.120 in231.65 mm N/A 3.500 in89.00 mm N/A
68514441038 N/A C2955-HUB-1-3/4-RSB-NKW-N/SS N/A 1 3/4 in N/A C2955 N/A 5/8-11 N/A 4.250 in107.95 mm N/A 9.120 in231.65 mm N/A 4.000 in102 mm N/A
Unit of Measure
1