Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

1203KLL N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
RA203RR N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A
1203KR N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1203KL N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf2900 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1203KRS N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1203KR A4514 N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1203KLLG N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1203K N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1203KB N/A 2.1875 in N/A 3.9370 in100.000 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1203KS N/A 2.1875 in N/A 4.331 in110.000 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GN203KRRB N/A 2.1875 in N/A 4.724 in120.000 mm N/A 2.874 in73 mm N/A 10000 lbf44600 N N/A 17800 lbf79300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GN203KLLB N/A 2.1875 in N/A 4.724 in120.000 mm N/A 2.874 in73 mm N/A 10000 lbf44600 N N/A 17800 lbf79300 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
SMN203K N/A 2.1875 in N/A 4.724 in120.000 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN203KB N/A 2.1875 in N/A 4.724 in120.000 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN203KS N/A 2.1875 in N/A 5.118 in130.000 mm N/A 2.875 in73 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
G1204KRRB N/A 2.25 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
G1204KLLB N/A 2.25 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A
G1204KLL N/A 2.25 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
1204KRRB N/A 2.25 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A
1204KRR N/A 2.25 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A
1204KLLG N/A 2.25 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A
SM1204K N/A 2.25 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1204KB N/A 2.25 in N/A 4.331 in110.000 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN204K N/A 2.25 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN204KB N/A 2.25 in N/A 5.118 in130.000 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
Unit of Measure
« 26 27 28 29 30 »