Print Back
Fafnir® Eccentric Locking Collar Ball Bearings
Mounted Bearings Insert Eccentric G-KRR, G-KRRB
Unit of Measure
« 31 32 33 

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

GN303KRRB N/A 3.1875 in N/A 6.693 in170 mm N/A 4.189 in106.4 mm N/A 19400 lbf86500 N N/A 30700 lbf136300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
SMN303K N/A 3.1875 in N/A 6.693 in170 mm N/A 4.188 in106.36 mm N/A 19300 lbf86000 N N/A 30500 lbf137000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN303KB N/A 3.1875 in N/A 6.693 in170 mm N/A 4.188 in106.36 mm N/A 19300 lbf86000 N N/A 30500 lbf137000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN303KS N/A 3.1875 in N/A 7.480 in190 mm N/A 4.188 in106.4 mm N/A 19300 lbf86000 N N/A 30500 lbf137000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1307K N/A 3 7/16 in N/A 5.906 in150 mm N/A 4.188 in106.36 mm N/A 13700 lbf61000 N N/A 20800 lbf93000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1307KB N/A 3 7/16 in N/A 5.906 in150 mm N/A 4.188 in106.36 mm N/A 13700 lbf61000 N N/A 20800 lbf93000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1307KS N/A 3 7/16 in N/A 6.496 in165.000 mm N/A 4.188 in106.36 mm N/A 13700 lbf61000 N N/A 20800 lbf93000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GN307KRRB N/A 3 7/16 in N/A 7.480 in190 mm N/A 4.563 in115.9 mm N/A 24100 lbf107200 N N/A 35600 lbf158200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
SMN307K N/A 3 7/16 in N/A 7.480 in190 mm N/A 4.563 in115.89 mm N/A 24000 lbf106900 N N/A 35500 lbf156000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN307KB N/A 3 7/16 in N/A 7.480 in190 mm N/A 4.563 in115.89 mm N/A 24000 lbf106900 N N/A 35500 lbf156000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN307KS N/A 3 7/16 in N/A 8.268 in210.000 mm N/A 4.563 in115.9 mm N/A 24000 lbf106900 N N/A 35500 lbf156000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMO311WS N/A 3 2/3 in N/A 7.874 in200 mm N/A 4.813 in122.25 mm N/A 39400 lbf175259 N N/A 50000 lbf222411 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1311W-BR N/A 3 11/16 in N/A 6.693 in170 mm N/A 4.5 in114.3 mm N/A 25500 lbf113600 N N/A 34000 lbf150000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1311WB-BR N/A 3 11/16 in N/A 6.693 in170 mm N/A 4.5 in114.3 mm N/A 25500 lbf113600 N N/A 34000 lbf150000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM0311W N/A 3 11/16 in N/A 7.874 in200 mm N/A 4.813 in122.24 mm N/A 39000 lbf173700 N N/A 50000 lbf224000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM0311WB-BR N/A 3 11/16 in N/A 7.874 in200 mm N/A 4.813 in122.24 mm N/A 39000 lbf173700 N N/A 50000 lbf224000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMO311WS-BR N/A 3 11/16 in N/A 8.661 in220 mm N/A 4.813 in122.24 mm N/A 37500 lbf166000 N N/A 50000 lbf224000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1315W-BR N/A 3.9375 in N/A 7.087 in180 mm N/A 4.938 in125.41 mm N/A 28500 lbf126900 N N/A 38000 lbf170000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SM1315WB-BR N/A 3.9375 in N/A 7.087 in180 mm N/A 4.938 in125.41 mm N/A 28500 lbf126900 N N/A 38000 lbf170000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SM1315WS N/A 3.9375 in N/A 7.874 in200 mm N/A 4.938 in125.41 mm N/A 28500 lbf126900 N N/A 38000 lbf170000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
GN315KRRB N/A 3.9375 in N/A 8.465 in215 mm N/A 5.102 in129.6 mm N/A 31600 lbf140400 N N/A 43100 lbf191800 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
SMN315K N/A 3.9375 in N/A 8.465 in215 mm N/A 5.063 in128.59 mm N/A 31500 lbf140300 N N/A 43000 lbf193000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN315KB N/A 3.9375 in N/A 8.465 in215 mm N/A 5.063 in128.59 mm N/A 31500 lbf140300 N N/A 43000 lbf193000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A
SMN315KS N/A 3.9375 in N/A 9.2520 in235 mm N/A 5.063 in128.6 mm N/A 31500 lbf140300 N N/A 43000 lbf193000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
SMN403W N/A 4.1875 in N/A 8.858 in225 mm N/A 5.5 in139.7 mm N/A 45500 lbf202700 N N/A 56000 lbf250000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A
Unit of Measure
« 31 32 33