Part Number |
Bore (d) |
O.D. (D) |
Total Width |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| GYE40KRRB TDCF SGT | N/A 40 mm | N/A 3.15 in80 mm | N/A 1.938 in49.22 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1108KRRB | N/A 1.5 in | N/A 3.15 in80 mm | N/A 1.938 in49.22 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE40KRRB | N/A 40 mm | N/A 3.15 in80 mm | N/A 1.938 in49.22 mm | N/A 4460 lbf19800 N | N/A 8130 lbf36200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1110KRRB | N/A 1.625 in | N/A 3.346 in85 mm | N/A 1.94 in49.22 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1111KRRB | N/A 1.6875 in | N/A 3.346 in85 mm | N/A 1.94 in49.22 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1112KRRB | N/A 1.75 in | N/A 3.346 in85 mm | N/A 1.94 in49.22 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE45KRRB | N/A 45 mm | N/A 3.346 in85 mm | N/A 1.94 in49.22 mm | N/A 4600 lbf20500 N | N/A 8160 lbf36300 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1115KRRB | N/A 1.9375 in | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE50KRRB | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.031 in51.59 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1200KRRB | N/A 2 in | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1203KRRB | N/A 2.1875 in | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE55KRRB | N/A 55 mm | N/A 3.937 in100 mm | N/A 2.187 in55.55 mm | N/A 6570 lbf29200 N | N/A 10800 lbf48100 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1204KRRB | N/A 2.25 in | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1207KRRB | N/A 2.4375 in | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE60KRRB | N/A 60 mm | N/A 4.331 in110 mm | N/A 2.562 in65.07 mm | N/A 8080 lbf35900 N | N/A 13100 lbf58200 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1211KRRB SGT | N/A 2.6875 in | N/A 4.921 in125 mm | N/A 2.75 in69.85 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE70KRRB SGT | N/A 70 mm | N/A 4.921 in125 mm | N/A 2.75 in69.85 mm | N/A 9890 lbf44000 N | N/A 15500 lbf69000 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1215KRRB SGT | N/A 2.9375 in | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYE75KRRB SGT | N/A 75 mm | N/A 5.118 in130 mm | N/A 3.063 in77.8 mm | N/A 10100 lbf44800 N | N/A 15500 lbf68900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GY1008KRRB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 1.078 in27.38 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GYA008RRB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| GYA008RR | N/A 1/2 in | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| YA008RRB | N/A 1/2 in | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Narrow Shroud |
N/A
|
| YA008RR | N/A 1/2 in | N/A 1.575 in40 mm | N/A 0.937 in23.8 mm | N/A 1070 lbf4700 N | N/A 2380 lbf10700 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|
| ER08 | N/A 1/2 in | N/A 1.850 in47 mm | N/A 1.219 in30.96 mm | N/A 1480 lbf6571.2 N | N/A 3190 lbf14163.6 N | N/A Relubricatable | N/A Cylindrical OD | N/A Narrow Shroud |
N/A
|