Print Back
Insert Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

YAE20RR N/A 20 mm N/A 1.850 in47 mm N/A 1.063 in27 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYE20KRRB N/A 20 mm N/A 1.850 in47 mm N/A 1.252 in31.8 mm N/A 1460 lbf6500 N N/A 3190 lbf14200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GKYE20RRB N/A 20 mm N/A 1.850 in47 mm N/A 0.99 in25.15 mm N/A 200 lbf890 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1013KRRB N/A 0.8125 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1014KRRB SGT N/A 0.875 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA014RRB N/A 0.875 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA014RR N/A 0.875 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA014RRB N/A 0.875 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA014RR N/A 0.875 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER14 N/A 0.875 in N/A 2.047 in52 mm N/A 1.375 in34.84 mm N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GY1015KRRB SGT N/A 0.9375 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA015RRB N/A 0.9375 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA015RR N/A 0.9375 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YA015RRB N/A 0.9375 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YA015RR N/A 0.9375 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
ER15 N/A 0.9375 in N/A 2.047 in52 mm N/A 1.375 in34.84 mm N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GYE25KRRB SGT N/A 25 mm N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYAE25RRB N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYAE25RR N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
YAE25RRB N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
YAE25RR N/A 25 mm N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
GKYE25RRB N/A 25 mm N/A 2.047 in52 mm N/A 1.107 in28.12 mm N/A 240 lbf1067 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GY1100KRRB SGT N/A 1 in N/A 2.047 in52 mm N/A 1.372 in34.85 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A
GYA100RRB N/A 1 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A
GYA100RR N/A 1 in N/A 2.047 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A
Unit of Measure
1 2 3 4 5 »