Print Back
  • The UC wide inner ring ball bearing uses a popular set screw locking mechanism and is suggested for industrial applications where normal loads are encountered.
  • The set screw mounting feature is ideal for reversing load applications.
  • Bearing prelubricated and ready for immediate installation.
  • The wide inner ring provides effective shaft support for a broad range of industrial applications.
  • The positive contact of the land-riding bonded nitrile seal helps protect against harmful contaminants and retains lubricant under severe operating conditions.
  • An external steel flinger provides additional protection from contamination.
  • The UC series features superfinished raceways, grade-10 balls for smooth running and low noise operation.
  • UC series wide inner ring ball bearings have spherical outside diameters for use in housings with corresponding spherical inside surfaces to compensate for shaft misalignment.
Mounted Bearings_U-Series_UC305
Mounted Bearings-U-Series-UC-Line-Drawing
Unit of Measure
1 2 3 

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

CAD

UC201 N/A 12 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A
UC201-8 N/A 1/2 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A
UC202 N/A 15 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A
UC202-10 N/A 0.625 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A
UC203 N/A 17 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A
UC204-12 N/A 3/4 in N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A
UC204 N/A 20 mm N/A 1.850 in47 mm N/A 1.22 in31 mm N/A 1495 lbf6650 N N/A 2878 lbf12800 N N/A
UC205-14 N/A 0.875 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A
UC205-15 N/A 0.9375 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A
UC205 N/A 25 mm N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A
UC205-16 N/A 1 in N/A 2.047 in52 mm N/A 1.343 in34.1 mm N/A 1765 lbf7850 N N/A 3147 lbf14000 N N/A
UC206-18 N/A 1.125 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A
UC206 N/A 30 mm N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A
UC206-19 N/A 1.1875 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A
UC206-20 N/A 1.25 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2540 lbf11300 N N/A 4385 lbf19500 N N/A
UC207-20 N/A 1.25 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A
UC207-21 N/A 1.3125 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A
UC207-22 N/A 1.375 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A
UC207 N/A 35 mm N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A
UC207-23 N/A 1.4375 in N/A 2.835 in72 mm N/A 1.689 in42.9 mm N/A 3462 lbf15400 N N/A 5778 lbf25700 N N/A
UC208-24 N/A 1.5 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A
UC208-25 N/A 1.5625 in N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A
UC208 N/A 40 mm N/A 3.15 in80 mm N/A 1.937 in49.2 mm N/A 4002 lbf17800 N N/A 6542 lbf29100 N N/A
UC209-26 N/A 1.625 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A
UC209-27 N/A 1.6875 in N/A 3.346 in85 mm N/A 1.937 in49.2 mm N/A 4788 lbf21300 N N/A 7666 lbf34100 N N/A
Unit of Measure
1 2 3