Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 11 12 13 14 15 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNT 515-612 - 22312 - LO312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Labyrinth N/A LO312 N/A 321000 N/A
SNT 212 - 22212 - VR212 N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A V-ring N/A VR212 N/A 169000 N/A
SNT 515-612 - 21312 - VR312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A V-ring N/A VR312 N/A 225000 N/A
SNT 515-612 - 22312 - VR312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A V-ring N/A VR312 N/A 321000 N/A
SNT 212 - 22212 - TA212 N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Taconite N/A TA212 N/A 169000 N/A
SNT 515-612 - 21312 - TA312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Taconite N/A TA312 N/A 225000 N/A
SNT 515-612 - 22312 - TA312 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Taconite N/A TA312 N/A 321000 N/A
SNT 212 - 22212 - TSNG312-212 N/A SNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Double Lip N/A TSNG312-212 N/A 169000 N/A
SNT 515-612 - 21312 - TSNG312-212 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Double Lip N/A TSNG312-212 N/A 225000 N/A
SNT 515-612 - 22312 - TSNG312-212 N/A SNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Double Lip N/A TSNG312-212 N/A 321000 N/A
SNTD 212 - 22212 - LO212 N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Labyrinth N/A LO212 N/A 169000 N/A
SNTD 515-612 - 21312 - LO312 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Labyrinth N/A LO312 N/A 225000 N/A
SNTD 515-612 - 22312 - LO312 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Labyrinth N/A LO312 N/A 321000 N/A
SNTD 212 - 22212 - VR212 N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A V-ring N/A VR212 N/A 169000 N/A
SNTD 515-612 - 21312 - VR312 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A V-ring N/A VR312 N/A 225000 N/A
SNTD 515-612 - 22312 - VR312 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A V-ring N/A VR312 N/A 321000 N/A
SNTD 212 - 22212 - TA212 N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Taconite N/A TA212 N/A 169000 N/A
SNTD 515-612 - 21312 - TA312 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Taconite N/A TA312 N/A 225000 N/A
SNTD 515-612 - 22312 - TA312 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Taconite N/A TA312 N/A 321000 N/A
SNTD 212 - 22212 - TSNG312-212 N/A SNTD 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Double Lip N/A TSNG312-212 N/A 169000 N/A
SNTD 515-612 - 21312 - TSNG312-212 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Double Lip N/A TSNG312-212 N/A 225000 N/A
SNTD 515-612 - 22312 - TSNG312-212 N/A SNTD 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Double Lip N/A TSNG312-212 N/A 321000 N/A
FSNT 212 - 22212 - TSNG312-212 N/A FSNT 212 N/A 60 mm N/A 70 mm N/A 22212 N/A Double Lip N/A TSNG312-212 N/A 169000 N/A
FSNT 515-612 - 21312 - TSNG312-212 N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 21312 N/A Double Lip N/A TSNG312-212 N/A 225000 N/A
FSNT 515-612 - 22312 - TSNG312-212 N/A FSNT 515-612 N/A 60 mm N/A 70 mm N/A 22312 N/A Double Lip N/A TSNG312-212 N/A 321000 N/A
Unit of Measure
« 11 12 13 14 15 »