CAD (0)
  • Cart is empty
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
1 - 25 of 832 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Material 

Shaft Diameter da (mm)

Shaft Diameter db (mm)

Seal Type

Seal

C1 Dynamic Load Rating

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Labyrinth N/A LO205 N/A 50600 N/A
N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Labyrinth N/A LO305 N/A 55500 N/A
N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A V-ring N/A N/A 50600 N/A
N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A V-ring N/A VR305 N/A 55500 N/A
N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Taconite N/A TA205 N/A 50600 N/A
N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Taconite N/A TA305 N/A 55500 N/A
N/A SNT 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Double Lip N/A TSNG205 N/A 50600 N/A
N/A SNT 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Double Lip N/A TSNG507-305 N/A 55500 N/A
N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Labyrinth N/A LO205 N/A 50600 N/A
N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Labyrinth N/A LO305 N/A 55500 N/A
N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A V-ring N/A N/A 50600 N/A
N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A V-ring N/A VR305 N/A 55500 N/A
N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Taconite N/A TA205 N/A 50600 N/A
N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Taconite N/A TA305 N/A 55500 N/A
N/A SNTD 205 N/A 25 mm N/A 30 mm N/A 22205 N/A Double Lip N/A TSNG205 N/A 50600 N/A
N/A SNTD 206-305 N/A 25 mm N/A 30 mm N/A 21305 N/A Double Lip N/A TSNG507-305 N/A 55500 N/A
N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Labyrinth N/A LO206 N/A 67400 N/A
N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Labyrinth N/A LO306 N/A 70300 N/A
N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A V-ring N/A VR206 N/A 67400 N/A
N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A V-ring N/A VR306 N/A 70300 N/A
N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Taconite N/A TA206 N/A 67400 N/A
N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Taconite N/A TA306 N/A 70300 N/A
N/A SNT 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Double Lip N/A TSNG306-206 N/A 67400 N/A
N/A SNT 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Double Lip N/A TSNG306-206 N/A 70300 N/A
N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Labyrinth N/A LO206 N/A 67400 N/A
1 - 25 of 832 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »