Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 16 17 18 19 20 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNT 215 - 22215 - TSNG315-215 N/A FSNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Double Lip N/A TSNG315-215 N/A 222000 N/A
FSNT 518-615 - 21315 - TSNG315-215 N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Double Lip N/A TSNG315-215 N/A 322000 N/A
FSNT 518-615 - 22315 - TSNG315-215 N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Double Lip N/A TSNG315-215 N/A 471000 N/A
FSNT 215 - 22215 - VR215 N/A FSNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A V-ring N/A VR215 N/A 222000 N/A
FSNT 518-615 - 21315 - VR315 N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A V-ring N/A VR315 N/A 322000 N/A
FSNT 518-615 - 22315 - VR315 N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A V-ring N/A VR315 N/A 471000 N/A
FSNT 215 - 22215 - LO215 N/A FSNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Labyrinth N/A LO215 N/A 222000 N/A
FSNT 518-615 - 21315 - LO315 N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Labyrinth N/A LO315 N/A 322000 N/A
FSNT 518-615 - 22315 - LO315 N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Labyrinth N/A LO315 N/A 471000 N/A
FSNT 215 - 22215 - TA215 N/A FSNT 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Taconite N/A TA215 N/A 222000 N/A
FSNT 518-615 - 21315 - TA315 N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Taconite N/A TA315 N/A 322000 N/A
FSNT 518-615 - 22315 - TA315 N/A FSNT 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Taconite N/A TA315 N/A 471000 N/A
FSNTD 215 - 22215 - TSNG315-215 N/A FSNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Double Lip N/A TSNG315-215 N/A 222000 N/A
FSNTD 518-615 - 21315 - TSNG315-215 N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Double Lip N/A TSNG315-215 N/A 322000 N/A
FSNTD 518-615 - 22315 - TSNG315-215 N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Double Lip N/A TSNG315-215 N/A 471000 N/A
FSNTD 215 - 22215 - VR215 N/A FSNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A V-ring N/A VR215 N/A 222000 N/A
FSNTD 518-615 - 21315 - VR315 N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A V-ring N/A VR315 N/A 322000 N/A
FSNTD 518-615 - 22315 - VR315 N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A V-ring N/A VR315 N/A 471000 N/A
FSNTD 215 - 22215 - LO215 N/A FSNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Labyrinth N/A LO215 N/A 222000 N/A
FSNTD 518-615 - 21315 - LO315 N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Labyrinth N/A LO315 N/A 322000 N/A
FSNTD 518-615 - 22315 - LO315 N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Labyrinth N/A LO315 N/A 471000 N/A
FSNTD 215 - 22215 - TA215 N/A FSNTD 215 N/A 75 mm N/A 85 mm N/A 22215 N/A Taconite N/A TA215 N/A 222000 N/A
FSNTD 518-615 - 21315 - TA315 N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 21315 N/A Taconite N/A TA315 N/A 322000 N/A
FSNTD 518-615 - 22315 - TA315 N/A FSNTD 518-615 N/A 75 mm N/A 85 mm N/A 22315 N/A Taconite N/A TA315 N/A 471000 N/A
SNT 216 - 22216 - LO216 N/A SNT 216 N/A 80 mm N/A 90 mm N/A 22216 N/A Labyrinth N/A LO216 N/A 254000 N/A
Unit of Measure
« 16 17 18 19 20 »