Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
1 2 3 4 5 »  

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

SNTD 507-606 - 21306 - LO306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Labyrinth N/A LO306 N/A 70300 N/A
SNTD 206-305 - 22206 - VR206 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A V-ring N/A VR206 N/A 67400 N/A
SNTD 507-606 - 21306 - VR306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A V-ring N/A VR306 N/A 70300 N/A
SNTD 206-305 - 22206 - TA206 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Taconite N/A TA206 N/A 67400 N/A
SNTD 507-606 - 21306 - TA306 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Taconite N/A TA306 N/A 70300 N/A
SNTD 206-305 - 22206 - TSNG306-206 N/A SNTD 206-305 N/A 30 mm N/A 35 mm N/A 22206 N/A Double Lip N/A TSNG306-206 N/A 67400 N/A
SNTD 507-606 - 21306 - TSNG306-206 N/A SNTD 507-606 N/A 30 mm N/A 35 mm N/A 21306 N/A Double Lip N/A TSNG306-206 N/A 70300 N/A
SNT 207 - 22207 - LO207 N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Labyrinth N/A LO207 N/A 90500 N/A
SNT 208-307 - 21307 - LO307 N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Labyrinth N/A LO307 N/A 90200 N/A
SNT 207 - 22207 - VR207 N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A V-ring N/A VR207 N/A 90500 N/A
SNT 208-307 - 21307 - VR207 N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A V-ring N/A VR207 N/A 90200 N/A
SNT 207 - 22207 - TA207 N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Taconite N/A TA207 N/A 90500 N/A
SNT 208-307 - 21307 - TA307 N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Taconite N/A TA307 N/A 90200 N/A
SNT 207 - 22207 - TSNG207 N/A SNT 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Double Lip N/A TSNG207 N/A 90500 N/A
SNT 208-307 - 21307 - TSNG510-307 N/A SNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Double Lip N/A TSNG510-307 N/A 90200 N/A
SNTD 207 - 22207 - LO207 N/A SNTD 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Labyrinth N/A LO207 N/A 90500 N/A
SNTD 208-307 - 21307 - LO307 N/A SNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Labyrinth N/A LO307 N/A 90200 N/A
SNTD 207 - 22207 - VR207 N/A SNTD 207 N/A 35 mm N/A 45 mm N/A 22207 N/A V-ring N/A VR207 N/A 90500 N/A
SNTD 208-307 - 21307 - VR207 N/A SNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A V-ring N/A VR207 N/A 90200 N/A
SNTD 207 - 22207 - TA207 N/A SNTD 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Taconite N/A TA207 N/A 90500 N/A
SNTD 208-307 - 21307 - TA307 N/A SNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Taconite N/A TA307 N/A 90200 N/A
SNTD 207 - 22207 - TSNG207 N/A SNTD 207 N/A 35 mm N/A 45 mm N/A 22207 N/A Double Lip N/A TSNG207 N/A 90500 N/A
SNTD 208-307 - 21307 - TSNG510-307 N/A SNTD 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Double Lip N/A TSNG510-307 N/A 90200 N/A
FSNT 208-307 - 21307 - TSNG510-307 N/A FSNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A Double Lip N/A TSNG510-307 N/A 90200 N/A
FSNT 208-307 - 21307 - VR307 N/A FSNT 208-307 N/A 35 mm N/A 45 mm N/A 21307 N/A V-ring N/A VR307 N/A 90200 N/A
Unit of Measure
1 2 3 4 5 »