Print Back
Timken SNT Plummer Blocks feature durable cast-iron housing and robust sealing options to keep lubrication in and contamination out. Add in Timken® high-performance spherical roller bearings for a metric split block housed unit that delivers performance in the toughest environments. Timken SNT Plummer Blocks are available in two- and four-bolt mounting configurations. The SNT line features 200, 300, 500 and 600 series housings; 3000 and 3100 series are available for larger sizes. Shaft size range: 20 mm to 380 mm, cast steel and ductile iron housings available for severe duty applications.
timken-split-plummer-block-mounted-spherical-roller-bearing-unit-2-bolt-housing-SNT-511-609
Timken-Mounted-Bearing-SNT---Timken-Taper-and-Cylindrical-Bore-secondary
Unit of Measure
« 31 32 33 34 

Housing – Bearing – Seal

Housing

Shaft Diameter da

Shaft Diameter db

Bearing

Seal Type

Seal

C1 Dynamic Load Rating

CAD

FSNTD 532 - 23232 - TSNG232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Double Lip N/A TSNG232 N/A 1470000 N/A
FSNTD 532 - 22232 - VR232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A V-ring N/A VR232 N/A 1170000 N/A
FSNTD 532 - 23232 - VR232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A V-ring N/A VR232 N/A 1470000 N/A
FSNTD 532 - 22232 - LO232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Labyrinth N/A LO232 N/A 1170000 N/A
FSNTD 532 - 23232 - LO232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Labyrinth N/A LO232 N/A 1470000 N/A
FSNTD 532 - 22232 - TA232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 22232 N/A Taconite N/A TA232 N/A 1170000 N/A
FSNTD 532 - 23232 - TA232 N/A FSNTD 532 N/A 160 mm N/A 175 mm N/A 23232 N/A Taconite N/A TA232 N/A 1470000 N/A
Unit of Measure
« 31 32 33 34