Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9300HXCRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A
3MMVC9300HXCRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A
2MMV9300HXCRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A
2MMVC9300HXCRSUL N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A
3MMV9300HXCRDUL N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A
3MMVC9300HXCRDUL N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A
2MMV9300HXCRDUL N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A
2MMVC9300HXCRDUL N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A
3MMV9300HXCRTUL N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A
3MMVC9300HXCRTUL N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A
2MMV9300HXCRTUL N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A
2MMVC9300HXCRTUL N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A
3MMV9300HXCRQUL N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A
3MMVC9300HXCRQUL N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A
2MMV9300HXCRQUL N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A
2MMVC9300HXCRQUL N/A Quadruplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A
3MMV9300HXCRSUM N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A
3MMVC9300HXCRSUM N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A
2MMV9300HXCRSUM N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A
2MMVC9300HXCRSUM N/A Single N/A 10 mm N/A 0.8661 in22 mm N/A 0.2362 in6 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A
3MMV9300HXCRDUM N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A
3MMVC9300HXCRDUM N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 110 lbf489 N N/A 310 lbf1379 N N/A 99000 rpm N/A
2MMV9300HXCRDUM N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 120 lbf534 N N/A 330 lbf1468 N N/A 91700 rpm N/A
2MMVC9300HXCRDUM N/A Duplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 110 lbf489 N N/A 330 lbf1468 N N/A 110040 rpm N/A
3MMV9300HXCRTUM N/A Triplex N/A 10 mm N/A 0.8661 in22 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 120 lbf534 N N/A 310 lbf1379 N N/A 82500 rpm N/A
Unit of Measure
1 2 3 4 5 »