Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9124HXCRDUH N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
3MMVC9124HXCRDUH N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
2MMV9124HXCRDUH N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
2MMVC9124HXCRDUH N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
3MMV9124HXCRTUH N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
3MMVC9124HXCRTUH N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
2MMV9124HXCRTUH N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
2MMVC9124HXCRTUH N/A Triplex N/A 120 mm N/A 7.0866 in180 mm N/A 3.3072 in84 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
3MMV9124HXCRQUH N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8900 rpm N/A
3MMVC9124HXCRQUH N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
2MMV9124HXCRQUH N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
2MMVC9124HXCRQUH N/A Quadruplex N/A 120 mm N/A 7.0866 in180 mm N/A 4.4096 in112 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10680 rpm N/A
3MMVC9124HXVVSULFS637 N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10700 rpm N/A
3MMVC9124HXVVDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A Ceramic N/A 10000 lbf44700 N N/A 13100 lbf58100 N N/A 10600 rpm N/A
3MMV9124HXVVSULFS637 N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8030 rpm N/A
3MMV9124HXVVDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8030 rpm N/A
3MMV9124HX DUL N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 25 º N/A STEEL N/A 11300 lbf50200 N N/A 13100 lbf58100 N N/A 8030 rpm N/A
2MMVC9124HXVVSULFS637 N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10700 rpm N/A
2MMVC9124HXVVDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A Ceramic N/A 10700 lbf47800 N N/A 139000 lbf61700 N N/A 10700 rpm N/A
2MMV9124HXVVSULFS637 N/A Single N/A 120 mm N/A 7.0866 in180 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8900 rpm N/A
2MMV9124HXVVDULFS637 N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 48900 rpm N/A
2MMV9124HX DUL N/A Duplex N/A 120 mm N/A 7.0866 in180 mm N/A 2.2048 in56 mm N/A 15 º N/A STEEL N/A 12100 lbf53700 N N/A 139000 lbf61700 N N/A 8920 rpm N/A
2MMV9328HXCRSUL N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 0.9449 in24 mm N/A 15 º N/A STEEL N/A 10500 lbf46700 N N/A 12100 lbf53820 N N/A 8300 rpm N/A
2MMVC9328HXCRSUL N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 0.9449 in24 mm N/A 15 º N/A Ceramic N/A 9340 lbf41540 N N/A 12100 lbf53820 N N/A 9960 rpm N/A
3MMV9328HXCRSUL N/A Single N/A 140 mm N/A 7.4803 in190 mm N/A 0.9449 in24 mm N/A 25 º N/A STEEL N/A 9780 lbf43501 N N/A 11400 lbf50707 N N/A 8200 rpm N/A
Unit of Measure
« 101 102 103 104 105 »