Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9303HXCRSUM N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A
3MMVC9303HXCRSUM N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A
2MMV9303HXCRSUM N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A
2MMVC9303HXCRSUM N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A
3MMV9303HXCRDUM N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A
3MMVC9303HXCRDUM N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A
2MMV9303HXCRDUM N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A
2MMVC9303HXCRDUM N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A
3MMV9303HXCRTUM N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A
3MMVC9303HXCRTUM N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A
2MMV9303HXCRTUM N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A
2MMVC9303HXCRTUM N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A
3MMV9303HXCRQUM N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A
3MMVC9303HXCRQUM N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A
2MMV9303HXCRQUM N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A
2MMVC9303HXCRQUM N/A Quadruplex N/A 17 mm N/A 1.1811 in30 mm N/A 1.1024 in28 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A
3MMV9303HXCRSUH N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A
3MMVC9303HXCRSUH N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A
2MMV9303HXCRSUH N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A
2MMVC9303HXCRSUH N/A Single N/A 17 mm N/A 1.1811 in30 mm N/A 0.2756 in7 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A
3MMV9303HXCRDUH N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A
3MMVC9303HXCRDUH N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 25 º N/A Ceramic N/A 200 lbf890 N N/A 470 lbf2091 N N/A 65280 rpm N/A
2MMV9303HXCRDUH N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 15 º N/A STEEL N/A 230 lbf1030 N N/A 500 lbf2224 N N/A 60400 rpm N/A
2MMVC9303HXCRDUH N/A Duplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.5512 in14 mm N/A 15 º N/A Ceramic N/A 210 lbf930 N N/A 500 lbf2224 N N/A 72480 rpm N/A
3MMV9303HXCRTUH N/A Triplex N/A 17 mm N/A 1.1811 in30 mm N/A 0.8268 in21 mm N/A 25 º N/A STEEL N/A 220 lbf979 N N/A 470 lbf2091 N N/A 54400 rpm N/A
Unit of Measure
« 11 12 13 14 15 »