Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMVC9310HXCRTUH N/A Triplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.4172 in36 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A
2MMV9310HXCRQUH N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.8896 in48 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A
2MMVC9310HXCRQUH N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.8896 in48 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A
3MMV9310HXCRQUH N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.8896 in48 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 20600 rpm N/A
3MMVC9310HXCRQUH N/A Quadruplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 1.8896 in48 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 24720 rpm N/A
3MMVC9310HXVVDULFS934 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 27300 rpm N/A
3MMVC9310HXVVDULFS637 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 1440 lbf6405 N N/A 2480 lbf11031 N N/A 27300 rpm N/A
3MMV9310HXVVDULFS934 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 22800 rpm N/A
3MMV9310HXVVDULFS637 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 1590 lbf7072 N N/A 2480 lbf11031 N N/A 22800 rpm N/A
2MMVC9310HXVVDULFS934 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A
2MMVC9310HXVVDULFS637 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27500 rpm N/A
2MMVC9310HX DUL N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 1500 lbf6670 N N/A 2630 lbf11700 N N/A 27480 rpm N/A
2MMV9310HXVVDULFS637 N/A Duplex N/A 50.000 mm N/A 2.8346 in72.000 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 1680 lbf7470 N N/A 2630 lbf11700 N N/A 22900 rpm N/A
3MMV9110HXCRSUL N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A
3MMVC9110HXCRSUL N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A
2MMV9110HXCRSUL N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A
2MMVC9110HXCRSUL N/A Single N/A 50.000 mm N/A 3.1496 in80 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A
3MMV9110HXCRDUL N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A
3MMVC9110HXCRDUL N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A
2MMV9110HXCRDUL N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A
2MMVC9110HXCRDUL N/A Duplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A
3MMV9110HXCRTUL N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 2620 lbf11700 N N/A 4600 lbf20500 N N/A 19600 rpm N/A
3MMVC9110HXCRTUL N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2330 lbf10400 N N/A 4600 lbf20500 N N/A 25900 rpm N/A
2MMV9110HXCRTUL N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 2760 lbf12300 N N/A 4850 lbf21600 N N/A 21800 rpm N/A
2MMVC9110HXCRTUL N/A Triplex N/A 50.000 mm N/A 3.1496 in80 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2450 lbf10900 N N/A 4850 lbf21600 N N/A 26100 rpm N/A
Unit of Measure
« 46 47 48 49 50 »