Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMV9311HXCRTUH N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A
3MMVC9311HXCRTUH N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 1.5354 in39 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A
2MMV9311HXCRQUH N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 2.0472 in52 mm N/A 15 º N/A STEEL N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A
2MMVC9311HXCRQUH N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 2.0472 in52 mm N/A 15 º N/A Ceramic N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A
3MMV9311HXCRQUH N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 2.0472 in52 mm N/A 25 º N/A STEEL N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A
3MMVC9311HXCRQUH N/A Quadruplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 2.0472 in52 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A
3MMVC9311HXVVSULFS637 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A
3MMVC9311HXVVDULFS934 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A
3MMVC9311HXVVDULFS637 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 1.0236 in26 mm N/A 25 º N/A Ceramic N/A 1780 lbf7917 N N/A 3080 lbf13700 N N/A 24700 rpm N/A
3MMV9311HXVVTUMFS637 N/A Triplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 1.5354 in39 mm N/A 25 º N/A STEEL N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A
3MMV9311HXVVSULFS637 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 25 º N/A STEEL N/A 2000 lbf8896 N N/A 3080 lbf13700 N N/A 20600 rpm N/A
2MMVC9311HXVVDULFS934 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 1.0236 in26 mm N/A 15 º N/A Ceramic N/A 1890 lbf8400 N N/A 3260 lbf14500 N N/A 24900 rpm N/A
2MMV9311HXVVSULFS637 N/A Single N/A 55.000 mm N/A 3.1496 in80 mm N/A 0.5118 in13 mm N/A 15 º N/A STEEL N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A
2MMV9311HXVVDULFS637 N/A Duplex N/A 55.000 mm N/A 3.1496 in80 mm N/A 1.0236 in26 mm N/A 15 º N/A STEEL N/A 2120 lbf9430 N N/A 3260 lbf14500 N N/A 20700 rpm N/A
3MMV9111HXCRSUL N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A
3MMVC9111HXCRSUL N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A
2MMV9111HXCRSUL N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A
2MMVC9111HXCRSUL N/A Single N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22440 rpm N/A
3MMV9111HXCRDUL N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A
3MMVC9111HXCRDUL N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A
2MMV9111HXCRDUL N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A
2MMVC9111HXCRDUL N/A Duplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 2700 lbf12000 N N/A 4360 lbf19400 N N/A 22500 rpm N/A
3MMV9111HXCRTUL N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 2880 lbf12800 N N/A 4120 lbf18300 N N/A 16900 rpm N/A
3MMVC9111HXCRTUL N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 2560 lbf11400 N N/A 4120 lbf18300 N N/A 20280 rpm N/A
2MMV9111HXCRTUL N/A Triplex N/A 55.000 mm N/A 3.5433 in90.000 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3030 lbf13500 N N/A 4360 lbf19400 N N/A 18700 rpm N/A
Unit of Measure
« 51 52 53 54 55 »