Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMV9301HXCRTUL N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A
2MMVC9301HXCRTUL N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A
3MMV9301HXCRQUL N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A
3MMVC9301HXCRQUL N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A
2MMV9301HXCRQUL N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A
2MMVC9301HXCRQUL N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A
3MMV9301HXCRSUM N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A
3MMVC9301HXCRSUM N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A
2MMV9301HXCRSUM N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A
2MMVC9301HXCRSUM N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A
3MMV9301HXCRDUM N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A
3MMVC9301HXCRDUM N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A
2MMV9301HXCRDUM N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A
2MMVC9301HXCRDUM N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.4724 in12 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A
3MMV9301HXCRTUM N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A
3MMVC9301HXCRTUM N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A
2MMV9301HXCRTUM N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A
2MMVC9301HXCRTUM N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.7086 in18 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A
3MMV9301HXCRQUM N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A
3MMVC9301HXCRQUM N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A
2MMV9301HXCRQUM N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A
2MMVC9301HXCRQUM N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.9448 in24 mm N/A 15 º N/A Ceramic N/A 120 lbf540 N N/A 340 lbf1500 N N/A 96000 rpm N/A
3MMV9301HXCRSUH N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A STEEL N/A 130 lbf580 N N/A 320 lbf1420 N N/A 72000 rpm N/A
3MMVC9301HXCRSUH N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 25 º N/A Ceramic N/A 120 lbf520 N N/A 320 lbf1420 N N/A 86400 rpm N/A
2MMV9301HXCRSUH N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 15 º N/A STEEL N/A 140 lbf623 N N/A 340 lbf1512 N N/A 80000 rpm N/A
Unit of Measure
« 6 7 8 9 10 »