Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMVC9113HXCRSUM N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A
3MMV9113HXCRDUM N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A
3MMVC9113HXCRDUM N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A
2MMV9113HXCRDUM N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A
2MMVC9113HXCRDUM N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A
3MMV9113HXCRTUM N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A
3MMVC9113HXCRTUM N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A
2MMV9113HXCRTUM N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A
2MMVC9113HXCRTUM N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A
3MMV9113HXCRQUM N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.8348 in72 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A
3MMVC9113HXCRQUM N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.8348 in72 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A
2MMV9113HXCRQUM N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.8348 in72 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A
2MMVC9113HXCRQUM N/A Quadruplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.8348 in72 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A
3MMV9113HXCRSUH N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A
3MMVC9113HXCRSUH N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A
2MMV9113HXCRSUH N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A
2MMVC9113HXCRSUH N/A Single N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 0.7087 in18 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A
3MMV9113HXCRDUH N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 1.4174 in36 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A
3MMVC9113HXCRDUH N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 1.4174 in36 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A
2MMV9113HXCRDUH N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 1.4174 in36 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A
2MMVC9113HXCRDUH N/A Duplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 1.4174 in36 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A
3MMV9113HXCRTUH N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.1261 in54 mm N/A 25 º N/A STEEL N/A 3640 lbf16200 N N/A 4990 lbf22200 N N/A 16300 rpm N/A
3MMVC9113HXCRTUH N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.1261 in54 mm N/A 25 º N/A Ceramic N/A 3240 lbf14400 N N/A 4990 lbf22200 N N/A 19600 rpm N/A
2MMV9113HXCRTUH N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.1261 in54 mm N/A 15 º N/A STEEL N/A 3850 lbf17100 N N/A 5280 lbf23500 N N/A 16400 rpm N/A
2MMVC9113HXCRTUH N/A Triplex N/A 65.000 mm N/A 3.9370 in100.000 mm N/A 2.1261 in54 mm N/A 15 º N/A Ceramic N/A 3430 lbf15200 N N/A 5280 lbf23500 N N/A 19700 rpm N/A
Unit of Measure
« 66 67 68 69 70 »