Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

3MMVC9314HXCRSUL N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 19600 rpm N/A
2MMV9314HXCRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A
2MMVC9314HXCRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A
3MMV9314HXCRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 16300 rpm N/A
3MMVC9314HXCRDUL N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A
2MMV9314HXCRTUL N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A
2MMVC9314HXCRTUL N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A
3MMV9314HXCRTUL N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A
3MMVC9314HXCRTUL N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A
2MMV9314HXCRQUL N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 2.5196 in64 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A
2MMVC9314HXCRQUL N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 2.5196 in64 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A
3MMV9314HXCRQUL N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 2.5196 in64 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A
3MMVC9314HXCRQUL N/A Quadruplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 2.5196 in64 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A
2MMV9314HXCRSUM N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A
2MMVC9314HXCRSUM N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A
3MMV9314HXCRSUM N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A
3MMVC9314HXCRSUM N/A Single N/A 70 mm N/A 3.9370 in100.000 mm N/A 0.6299 in16 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A
2MMV9314HXCRDUM N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A
2MMVC9314HXCRDUM N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A
3MMV9314HXCRDUM N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A
3MMVC9314HXCRDUM N/A Duplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.2598 in32 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 19600 rpm N/A
2MMV9314HXCRTUM N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.8897 in48 mm N/A 15 º N/A STEEL N/A 3320 lbf14770 N N/A 4790 lbf21300 N N/A 16400 rpm N/A
2MMVC9314HXCRTUM N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.8897 in48 mm N/A 15 º N/A Ceramic N/A 2960 lbf13170 N N/A 4790 lbf21300 N N/A 19700 rpm N/A
3MMV9314HXCRTUM N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.8897 in48 mm N/A 25 º N/A STEEL N/A 3130 lbf13922 N N/A 4520 lbf20105 N N/A 14800 rpm N/A
3MMVC9314HXCRTUM N/A Triplex N/A 70 mm N/A 3.9370 in100.000 mm N/A 1.8897 in48 mm N/A 25 º N/A Ceramic N/A 2780 lbf12365 N N/A 4520 lbf20105 N N/A 17760 rpm N/A
Unit of Measure
« 66 67 68 69 70 »