Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMV9116HXCRDUL N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 1.7322 in44 mm N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A
2MMVC9116HXCRDUL N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A
3MMV9116HXCRTUL N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 2.5983 in66 mm N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A
3MMVC9116HXCRTUL N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 2.5983 in66 mm N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A
2MMV9116HXCRTUL N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 2.5983 in66 mm N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A
2MMVC9116HXCRTUL N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 2.5983 in66 mm N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A
3MMV9116HXCRQUL N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 3.4644 in88 mm N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A
3MMVC9116HXCRQUL N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 3.4644 in88 mm N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A
2MMV9116HXCRQUL N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 3.4644 in88 mm N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A
2MMVC9116HXCRQUL N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 3.4644 in88 mm N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A
3MMV9116HXCRSUM N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A
3MMVC9116HXCRSUM N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A
2MMV9116HXCRSUM N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A
2MMVC9116HXCRSUM N/A Single N/A 80 mm N/A 4.9213 in125 mm N/A 0.8661 in22 mm N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A
3MMV9116HXCRDUM N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 1.7322 in44 mm N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A
3MMVC9116HXCRDUM N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 1.7322 in44 mm N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A
2MMV9116HXCRDUM N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 1.7322 in44 mm N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A
2MMVC9116HXCRDUM N/A Duplex N/A 80 mm N/A 4.9213 in125 mm N/A 1.7322 in44 mm N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A
3MMV9116HXCRTUM N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 2.5983 in66 mm N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A
3MMVC9116HXCRTUM N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 2.5983 in66 mm N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A
2MMV9116HXCRTUM N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 2.5983 in66 mm N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A
2MMVC9116HXCRTUM N/A Triplex N/A 80 mm N/A 4.9213 in125 mm N/A 2.5983 in66 mm N/A 15 º N/A Ceramic N/A 5530 lbf24600 N N/A 8210 lbf36500 N N/A 15900 rpm N/A
3MMV9116HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 3.4644 in88 mm N/A 25 º N/A STEEL N/A 5880 lbf26200 N N/A 7740 lbf34400 N N/A 13100 rpm N/A
3MMVC9116HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 3.4644 in88 mm N/A 25 º N/A Ceramic N/A 5240 lbf23300 N N/A 7740 lbf34400 N N/A 14280 rpm N/A
2MMV9116HXCRQUM N/A Quadruplex N/A 80 mm N/A 4.9213 in125 mm N/A 3.4644 in88 mm N/A 15 º N/A STEEL N/A 6210 lbf27600 N N/A 8210 lbf36500 N N/A 13200 rpm N/A
Unit of Measure
« 76 77 78 79 80 »