Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMV9320HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A
2MMVC9320HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13600 rpm N/A
3MMV9320HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 10000 rpm N/A
3MMVC9320HXCRQUH N/A Quadruplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 12000 rpm N/A
3MMVC9320HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4640 lbf20639 N N/A 6640 lbf29535 N N/A 13600 rpm N/A
3MMV9320HXVVSULFS934 N/A Single N/A 100 mm N/A 5.5118 in140.000 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 11400 rpm N/A
3MMV9320HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 5210 lbf23174 N N/A 6640 lbf29535 N N/A 11400 rpm N/A
2MMVC9320HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 4980 lbf22150 N N/A 7060 lbf31400 N N/A 13700 rpm N/A
2MMV9320HXVVDULFS637 N/A Duplex N/A 100 mm N/A 5.5118 in140.000 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 5590 lbf24860 N N/A 7060 lbf31400 N N/A 11400 rpm N/A
3MMV9120HXCRSUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A
3MMVC9120HXCRSUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A
2MMV9120HXCRSUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMVC9120HXCRSUL N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A
3MMV9120HXCRDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A
3MMVC9120HXCRDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A
2MMV9120HXCRDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMVC9120HXCRDUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A
3MMV9120HXCRTUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A
3MMVC9120HXCRTUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A
2MMV9120HXCRTUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMVC9120HXCRTUL N/A Triplex N/A 100 mm N/A 5.9055 in150 mm N/A 2.8347 in72 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A
3MMV9120HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 25 º N/A STEEL N/A 8330 lbf37000 N N/A 10200 lbf45500 N N/A 10700 rpm N/A
3MMVC9120HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 25 º N/A Ceramic N/A 7410 lbf33000 N N/A 10200 lbf45500 N N/A 12900 rpm N/A
2MMV9120HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMVC9120HXCRQUL N/A Quadruplex N/A 100 mm N/A 5.9055 in150 mm N/A 3.7796 in96 mm N/A 15 º N/A Ceramic N/A 7870 lbf35000 N N/A 10800 lbf48200 N N/A 12900 rpm N/A
Unit of Measure
« 91 92 93 94 95 »