Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Fafnir® High Speed Spindle Angular Contact Ball Bearings  (9300HX, 9100HX)
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Total Width

Contact Angle

Ball Type

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Limiting Speed - Grease

CAD

2MMV9120HXVVSULFS637 N/A Single N/A 100 mm N/A 5.9055 in150 mm N/A 0.9449 in24 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMV9120HXVVDUMFS934 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMV9120HXVVDUMFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMV9120HXVVDULFS934 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMV9120HXCRDULFS637 N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMV9120HX DUL N/A Duplex N/A 100 mm N/A 5.9055 in150 mm N/A 1.8898 in48 mm N/A 15 º N/A STEEL N/A 8840 lbf39300 N N/A 10800 lbf48200 N N/A 10800 rpm N/A
2MMV9322HXCRSUL N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A
2MMVC9322HXCRSUL N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A
3MMV9322HXCRSUL N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A
3MMVC9322HXCRSUL N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 25 º N/A Ceramic N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A
2MMV9322HXCRDUL N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A
2MMVC9322HXCRDUL N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 15 º N/A Ceramic N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A
3MMV9322HXCRDUL N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 25 º N/A STEEL N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A
3MMVC9322HXCRDUL N/A Duplex N/A 110 mm N/A 5.9055 in150 mm N/A 1.5748 in40 mm N/A 25 º N/A Ceramic N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A
2MMV9322HXCRTUL N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 2.3622 in60 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A
2MMVC9322HXCRTUL N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 2.3622 in60 mm N/A 15 º N/A Ceramic N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A
3MMV9322HXCRTUL N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 2.3622 in60 mm N/A 25 º N/A STEEL N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A
3MMVC9322HXCRTUL N/A Triplex N/A 110 mm N/A 5.9055 in150 mm N/A 2.3622 in60 mm N/A 25 º N/A Ceramic N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A
2MMV9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 3.1496 in80 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A
2MMVC9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 3.1496 in80 mm N/A 15 º N/A Ceramic N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A
3MMV9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 3.1496 in80 mm N/A 25 º N/A STEEL N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A
3MMVC9322HXCRQUL N/A Quadruplex N/A 110 mm N/A 5.9055 in150 mm N/A 3.1496 in80 mm N/A 25 º N/A Ceramic N/A 4920 lbf21884 N N/A 6810 lbf30291 N N/A 12500 rpm N/A
2MMV9322HXCRSUM N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 15 º N/A STEEL N/A 5930 lbf26400 N N/A 7240 lbf32200 N N/A 10500 rpm N/A
2MMVC9322HXCRSUM N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 15 º N/A Ceramic N/A 5280 lbf23490 N N/A 7240 lbf32200 N N/A 12600 rpm N/A
3MMV9322HXCRSUM N/A Single N/A 110 mm N/A 5.9055 in150 mm N/A 0.7874 in20 mm N/A 25 º N/A STEEL N/A 5530 lbf24597 N N/A 6810 lbf30291 N N/A 9500 rpm N/A
Unit of Measure
« 96 97 98 99 100 »