Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 101 102 103 104 105 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9305WI QUH N/A Quadruplex N/A 25.000 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A
3MM9305WI DUM N/A Duplex N/A 25.000 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A
2MMC9305WI DUM N/A Duplex N/A 25.000 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A
2MMC9305WI DUL N/A Duplex N/A 25.000 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A
2MM9305WI TUL N/A Triplex N/A 25.000 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A
2MM9305WI QULFS934 N/A Quadruplex N/A 25.000 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A
2MM9105WICRSUH N/A Single N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A
2MMC9105WICRSUH N/A Single N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
3MM9105WICRSUH N/A Single N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMC9105WICRSUH N/A Single N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A
2MV9105WICRSUH N/A Single N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A
2MVC9105WICRSUH N/A Single N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
3MV9105WICRSUH N/A Single N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A
3MVC9105WICRSUH N/A Single N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A
2MM9105WICRDUH N/A Duplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A
2MMC9105WICRDUH N/A Duplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
3MM9105WICRDUH N/A Duplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A
3MMC9105WICRDUH N/A Duplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A
2MV9105WICRDUH N/A Duplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A
2MVC9105WICRDUH N/A Duplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
3MV9105WICRDUH N/A Duplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A
3MVC9105WICRDUH N/A Duplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 1410 lbf6320 N N/A 2770 lbf12300 N N/A Ceramic N/A
2MM9105WICRTUH N/A Triplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1660 lbf7400 N N/A 2910 lbf12900 N N/A STEEL N/A
2MMC9105WICRTUH N/A Triplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 1480 lbf6590 N N/A 2910 lbf12900 N N/A Ceramic N/A
3MM9105WICRTUH N/A Triplex N/A 25.000 mm N/A 1.850 in47 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 1590 lbf7100 N N/A 2770 lbf12300 N N/A STEEL N/A
Unit of Measure
« 101 102 103 104 105 »