Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM205WICRDULFS637 N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MM205WI DULFS934 N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MM205WI DUL N/A Duplex N/A 25.000 mm N/A 2.047 in52.000 mm N/A 0.591 in15 mm N/A 1.181 in30 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WIPRLDUL N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WIPRLSUL N/A Single N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WIPRLSUM N/A Single N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
3MV205WIPRLDUL N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 0.5512 in14 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV205WIPRLDUM N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV205WIPRLSUL N/A Single N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
2MM205WICR N/A Single N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.1024 in28 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MM205WICRDULFS934 N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2320 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WICRDUMFS637 N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.6536 in42 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WIPRLDUH N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WIPRLDUM N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WIPRLQUH N/A Quadruplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WIPRLQUL N/A Quadruplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
2MV205WIPRLQUM N/A Quadruplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2300 lbf10200 N N/A 4130 lbf18400 N N/A STEEL N/A
3MM205WICR N/A Single N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 0.4724 in12 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MM205WICRDUHFS637 N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV205WIPRLDUH N/A Duplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.6536 in42 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV205WIPRLQUH N/A Quadruplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV205WIPRLQUL N/A Quadruplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV205WIPRLQUM N/A Quadruplex N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV205WIPRLSUH N/A Single N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
3MV205WIPRLSUM N/A Single N/A 25.000 mm N/A 2.0472 in52.000 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2200 lbf9800 N N/A 3950 lbf17600 N N/A STEEL N/A
Unit of Measure
« 111 112 113 114 115 »