Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 121 122 123 124 125 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMVC9306HXVVQUMFS934 N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
2MMVC9306HXVVSUHFS934 N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
2MMVC9306HXVVSULFS934 N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
2MMVC9306HXVVSUMFS934 N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
2MMVC9306HXVVTUHFS934 N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
2MMVC9306HXVVTULFS934 N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
2MMVC9306HXVVTUMFS934 N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 15 º N/A 1320 lbf5890 N N/A 2150 lbf9540 N N/A Ceramic N/A
3MMV9306HXVVDUHFS934 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVDULFS934 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVDUMFS934 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVQUHFS934 N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVQULFS934 N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVQUMFS934 N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVSUHFS934 N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVSULFS637 N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVSULFS934 N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVSUMFS934 N/A Single N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVTUHFS934 N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.3543 in9 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVTULFS934 N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMV9306HXVVTUMFS934 N/A Triplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A STEEL N/A
3MMVC9306HXVVDUHFS934 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.0629 in27 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
3MMVC9306HXVVDULFS934 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
3MMVC9306HXVVDUMFS934 N/A Duplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
3MMVC9306HXVVQUHFS934 N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 0.7086 in18 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
3MMVC9306HXVVQULFS934 N/A Quadruplex N/A 30 mm N/A 1.8504 in47 mm N/A 0.3543 in9 mm N/A 1.4172 in36 mm N/A 25 º N/A 1260 lbf5580 N N/A 2030 lbf9040 N N/A Ceramic N/A
Unit of Measure
« 121 122 123 124 125 »