Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMVC9107HXVVSUMFS934 N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
2MMVC9107HXVVSUXFS934 N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
2MMVC9107HXVVTUHFS934 N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
2MMVC9107HXVVTULFS934 N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
2MMVC9107HXVVTUMFS934 N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
2MMVC9107HXVVTUXFS934 N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
2MMVC99107WNDUXFS637 N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.7874 in20 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
2MV9107HXVVDULFS934 N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.5354 in39 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLDUH N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLDUM N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLQUH N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLQUL N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLQUM N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLSUH N/A Single N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLTUH N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 0.5512 in14 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLTUL N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MV9107WIPRLTUM N/A Triplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.6536 in42 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
3MM9107WICRDULFS118 N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.0472 in52 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A
3MM9107WICRQULFS637 N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 25 º N/A 2930 lbf13000 N N/A 4540 lbf20200 N N/A STEEL N/A
3MMV9107HXVVDUHFS934 N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.5354 in39 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A
3MMV9107HXVVDUMFS934 N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A
3MMV9107HXVVDUXFS934 N/A Duplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A
3MMV9107HXVVQUHFS934 N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 1.1024 in28 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A
3MMV9107HXVVQULFS934 N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A
3MMV9107HXVVQUMFS934 N/A Quadruplex N/A 35.000 mm N/A 2.4409 in62 mm N/A 0.5512 in14 mm N/A 2.2048 in56 mm N/A 25 º N/A 2610 lbf11570 N N/A 4540 lbf20200 N N/A STEEL N/A
Unit of Measure
« 146 147 148 149 150 »