Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV200WICRSUM N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
2MVC200WICRSUM N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
3MV200WICRSUM N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
3MVC200WICRSUM N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
2MM200WICRSUM N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
2MMC200WICRSUM N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
3MMC200WICRSUM N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
3MM200WICRSUM N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
2MV200WICRDUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
2MVC200WICRDUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
3MV200WICRDUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
3MVC200WICRDUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
2MM200WICRDUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
2MMC200WICRDUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
3MMC200WICRDUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
3MM200WICRDUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
2MV200WICRTUM N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
2MVC200WICRTUM N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
3MV200WICRTUM N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
3MVC200WICRTUM N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
2MM200WICRTUM N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
2MMC200WICRTUM N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A
3MMC200WICRTUM N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A
3MM200WICRTUM N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A
2MV200WICRQUM N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A
Unit of Measure
« 11 12 13 14 15 »