Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 151 152 153 154 155 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9107WI TUL N/A Triplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 2730 lbf12190 N N/A 4760 lbf21200 N N/A Ceramic N/A
2MM9107WI TUM N/A Triplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MM9107WI TUL N/A Triplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.654 in42 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MM9107WI SULFS545 N/A Single N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 0.551 in14 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MM9107WI DULFS934 N/A Duplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MM9107WI DULFS637 N/A Duplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
2MM9107WI DUHFS637 N/A Duplex N/A 35.000 mm N/A 2.441 in62 mm N/A 0.551 in14 mm N/A 1.102 in28 mm N/A 15 º N/A 3070 lbf13700 N N/A 4760 lbf21200 N N/A STEEL N/A
3MV207WICRDUX N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MV207WICRQUX N/A Quadruplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.6772 in68 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MV207WICRSUX N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MV207WICRTUX N/A Triplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.0079 in51 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MV207WIPRLDUX N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MV207WIPRLQUX N/A Quadruplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.6772 in68 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MV207WIPRLSUX N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MV207WIPRLTUX N/A Triplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.0079 in51 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
3MVC207WICRDUX N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
3MVC207WICRQUX N/A Quadruplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.6772 in68 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
3MVC207WICRSUX N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
3MVC207WICRTUX N/A Triplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 2.0079 in51 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
2MM207WICRDULFS637 N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MV207WIPRLDUL N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MV207WIPRLDUM N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.3386 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MV207WIPRLSUL N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MV207WIPRLSUM N/A Single N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 0.6693 in17 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
3MM207WICRDUMFS893 N/A Duplex N/A 35.000 mm N/A 2.8346 in72.000 mm N/A 0.6693 in17 mm N/A 1.2598 in32 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
Unit of Measure
« 151 152 153 154 155 »