Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 156 157 158 159 160 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MV207WICRQUH N/A Quadruplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
3MV207WICRQUH N/A Quadruplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
2MVC207WICRQUH N/A Quadruplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A
3MVC207WICRQUH N/A Quadruplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.677 in68 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
2MM207WICRSUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MMC207WICRSUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A
3MMC207WICRSUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
3MM207WICRSUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
2MV207WICRSUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
3MV207WICRSUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
2MVC207WICRSUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A
3MVC207WICRSUM N/A Single N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 0.669 in17 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
2MM207WICRDUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MMC207WICRDUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A
3MMC207WICRDUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
3MM207WICRDUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
2MV207WICRDUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
3MV207WICRDUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
2MVC207WICRDUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A
3MVC207WICRDUM N/A Duplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 1.339 in34 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
2MM207WICRTUM N/A Triplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
2MMC207WICRTUM N/A Triplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 4000 lbf17800 N N/A 7580 lbf33700 N N/A Ceramic N/A
3MMC207WICRTUM N/A Triplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 3820 lbf17000 N N/A 7240 lbf32200 N N/A Ceramic N/A
3MM207WICRTUM N/A Triplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 25 º N/A 4300 lbf19100 N N/A 7240 lbf32200 N N/A STEEL N/A
2MV207WICRTUM N/A Triplex N/A 35.000 mm N/A 2.835 in72.000 mm N/A 0.669 in17 mm N/A 2.008 in51 mm N/A 15 º N/A 4490 lbf20000 N N/A 7580 lbf33700 N N/A STEEL N/A
Unit of Measure
« 156 157 158 159 160 »