Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 171 172 173 174 175 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMVC9108HXCRDUX N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
2MMVC9108HXCRQUX N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
2MMVC9108HXCRSUX N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
2MMVC9108HXCRTUX N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
2MMVC99108WNDUX N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
3MMV9108HXCRDUX N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A STEEL N/A
3MMV9108HXCRQUX N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A STEEL N/A
3MMV9108HXCRSUX N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A STEEL N/A
3MMV9108HXCRTUX N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A STEEL N/A
3MMVC9108HXCRDUX N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
3MMVC9108HXCRQUX N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
3MMVC9108HXCRSUX N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
3MMVC9108HXCRTUX N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A
2MM9108WICRDULFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
2MMV9108HXVVSULFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A STEEL N/A
2MMVC9108HXVVDUXFS934 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A
2MV9108WIPRLDUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
2MV9108WIPRLDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
2MV9108WIPRLSUL N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
2MV9108WIPRLSUM N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A
3MM9108WICRDULFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.9448 in24 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
3MV9108WICRDUMFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5512 in14 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
3MV9108WIPRLDUL N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
3MV9108WIPRLDUM N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
3MV9108WIPRLDUMFS637 N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A
Unit of Measure
« 171 172 173 174 175 »