Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMV9301HXVVSULFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A
2MMV9301HXVVSUMFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A
2MMV9301HXVVTUHFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A
2MMV9301HXVVTULFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A
2MMV9301HXVVTUMFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A
2MMVC9301HXVVDULFS637 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVDULFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVDUMFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVQUHFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVQULFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVQUMFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVSUHFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVSULFS637 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVSULFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVSUMFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVTUHFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVTULFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
2MMVC9301HXVVTUMFS934 N/A Triplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A
3MMV9301HXVVDULFS637 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A
3MMV9301HXVVDULFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A
3MMV9301HXVVDUMFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A
3MMV9301HXVVQUHFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A
3MMV9301HXVVQULFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A
3MMV9301HXVVQUMFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A
3MMV9301HXVVSUHFS637 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A STEEL N/A
Unit of Measure
« 16 17 18 19 20 »