Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 186 187 188 189 190 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MV9309WICRSUH N/A Single N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
3MVC9309WICRSUH N/A Single N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
2MM9309WICRDUH N/A Duplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A
2MMC9309WICRDUH N/A Duplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
3MM9309WICRDUH N/A Duplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMC9309WICRDUH N/A Duplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
2MV9309WICRDUH N/A Duplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A
2MVC9309WICRDUH N/A Duplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
3MV9309WICRDUH N/A Duplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
3MVC9309WICRDUH N/A Duplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
2MM9309WICRTUH N/A Triplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A
2MMC9309WICRTUH N/A Triplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
3MM9309WICRTUH N/A Triplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMC9309WICRTUH N/A Triplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
2MV9309WICRTUH N/A Triplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A
2MVC9309WICRTUH N/A Triplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
3MV9309WICRTUH N/A Triplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
3MVC9309WICRTUH N/A Triplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
2MM9309WICRQUH N/A Quadruplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A
2MMC9309WICRQUH N/A Quadruplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
3MM9309WICRQUH N/A Quadruplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
3MMC9309WICRQUH N/A Quadruplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A
2MV9309WICRQUH N/A Quadruplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A
2MVC9309WICRQUH N/A Quadruplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A
3MV9309WICRQUH N/A Quadruplex N/A 45.000 mm N/A 2.677 in68 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A
Unit of Measure
« 186 187 188 189 190 »